Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50TC

50TC WEATHERMAKER®

Single-Package Rooftop
Standard Efficiency
Electric Cooling Units
with Optional Electric Heat
3 to 27.5 Nominal Tons


48/50TC WeatherMaster Rooftop Unit with Puron Refrigerant

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  Accessory Supply Air Duct Cover for Select 10, and 12.5 Ton Models CRDUCTCV001A00, CRDUCTCV002A00
01/31/2013
  Accessory Temperature Sensor for EconoMi$er 2 for Small Rooftop Units, Large Rooftop Units, 3 to 27.5 tons
03/01/2013
  CRFLTTRK001A00 Medium Rooftop Unit Accessory Filter Kit 15 to 25 Ton
08/01/2012
  CRLVHLGD004A00, CRLVHLGD011A00 - CRLVHLGD016A00, CRLVHLGD020A00 - CRLVHLGD024A00 and CRLVHLGD032A00 Small Rooftop Units Accessory Louvered Hail Guard Gas Heating Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12-1/2 Tons
08/31/2012
  CRPWREXH068A00 CRPWREXH069A00 CRPWREXH070A00 Power Exhaust Accessory Single Package Rooftop Units 15 to 25 Tons
09/16/2010
  CRRFCURB045A00-CRRFCURB050A00 Accessory Roof Curbs Single Package Rooftop Units 15 to 27.5 Tons
01/01/2012
  CRTEMPSN002A00 Rooftop Units 3 to 27.5 Tons Accessory Temperature Sensor for Single Dry Bulb Control for EconoMi$er IV
07/30/2012
  Low Ambient Operation Motormaster V Control Accessory 50/60 Hz CRLOWAMB030A00, CRLOWAMB031A00, CRLOWAMB032A00, CRLOABHP001A00
03/31/2013
  Manual Damper Accessory for Vertical and Horizontal Applications 15 to 27.5 Tons Model Sizes 17-30 CRMANDPR009A00, CRMANDPR010A00
11/01/2012
  Small Rooftop Products 3 to 12-1/2 Tons Horizontal EconoMi$er 2 Accessory CRECOMZR026A00, CRECOMZR027A00, CRECOMZR065A00
05/01/2013
  Small Rooftop Products 3 to 12-1/2 Tons Horizontal EconoMi$er X Accessory CRECOMZR077A00, CRECOMZR079A00, and CRECOMZR081A00
06/01/2012
  Small Rooftop Products 3 to 12-1/2 Tons Vertical EconoMi$er 2 Accessory CRECOMZR022A01, CRECOMZR023B00, CRECOMZR063B00
05/01/2013
  Small Rooftop Products 3 to 12-1/2 Tons Vertical EconoMi$er 2 Accessory CRECOMZR022B00, CRECOMZR023B00, CRECOMZR063B00
05/01/2013
  Small Rooftop Products 3 to 12-1/2 Tons Vertical EconoMi$er X Accessory
05/31/2012
  Small Rooftop Units Accessory Electric Heater and Single Point Box Electric Cooling and Heat Pump 3 to 15 Tons CRHEATER101A00-CRHEATER119A00, CRHEATER264A00-CRHEATER269A00, CRHEATER288A00-CRHEATER299A00, CRHEATER301, CRSINGLE037A00-CRSINGLE054A00
12/31/2012
  Small Rooftop Units Accessory Electric Heater and Single Point Box Electric Cooling and Heat Pump 3 to 15 Tons CRHEATER101A00-CRHEATER119A00, CRHEATER264A00-CRHEATER269A00, CRHEATER288A00-CRHEATER299A00, CRHEATER301, CRSINGLE037A00-CRSINGLE054A00
01/31/2012
  Small Rooftop Units Accessory Ultra Low Leak Vertical Economi$er2 3 to 12-1/2 Tons
05/01/2012
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory Outdoor Air Opening Panel
08/01/1994
  Small Rooftop Units Gas/Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50 60Hz) Accessory Manual Outdoor Air Damper
05/11/2010
  VFD Remote Keypad Kit CRDISKIT001A00
09/25/2012
Accessory and Kit Data, Export and Domestic
  CRPWREXH021A01-CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00. For Use with Vertical EconoMi$er IV or EconoMi$er2 Only Small Rooftop Units Accessory Vertical Power Exhaust Gas Heating/Elec Cooling, Elec Cooling, and Heat Pump 3 to 12-1/2
03/01/2013
  Accessory Louvered Hail Guard Gas Electric/Cooling Medium Rooftop Units 15 to 25 Tons CRLVHLGD017A00, 018A00, 019A00
09/11/2009
  Accessory Thru-the-Bottom Service Connection for Select 10, 12.5 and 15 Ton Models CRBTMPWR005A00, CRBTMPWR006A00, CRBTMPWR007A00
10/19/2010
  CPLOWAMB001A00 Small Rooftop Units Gas Heat Electric Cooling, Electric Cooling and Heat Pump Units Accessory Motormaster II Head Pressure Controller 60 Hz 3 to 12-1/2 Tons
12/31/2011
  CRADCURB004A00, CRADCURB005A00 Roofcurb Adapter Accessory Single Package Rooftop Units 15 to 25 Tons
06/01/2011
  CRBARHOD001A00 Barometric Relief Hood Medium Rooftop Units 15 to 25 Tons
05/27/2010
  CRBTMPWR001A01 and CRBTMPWR002A01 Small Rooftop Units Thru-the-Bottom Connection Gas HEating Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons 50/60Hz
05/15/2008
  CRECOMZR052A00 CRECOMZR053A00 Vertical and Horizontal Economizer IV Accessory Medium Rooftop Units 15 to 25 Tons
07/10/2009
  CRECOMZR054A00, CRECOMZR055A00 Vertical and Horizontal EconoMi$er2 Accessory Medium Rooftop Units 15 to 25 Tons
12/03/2009
  CRHNGPNL001A00,002A00 Small Rooftop Units Hinged Door Kit for Horizontal EconoMi$er2 and EconoMi$er IV Gas Heat Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons
09/30/2008
  CRLVHLGD017A00, 018A00, 019A00, 026A00-031A00 Accessory Louvered Hail Guard Gas Heat/Electric Cooling, Electric Cooling and Heat Pump Rooftop Units 15 to 28 Tons
09/23/2010
  CRPECONV003A00, CRPECONV004A00 Small Rooftop Units Hinged Door Angle Kit for Vertical EconoMi$er2, EconoMi$er IV and Vertical Power Exhaust Gas Heat Elec Cool, Elec Cool, and Heat Pump Units
05/12/2008
  CRRFCURB045A00-CRRFCURB048A00 Accessory Roof Curbs Single Package Rooftop Units 15 to 25 Tons
11/30/2009
  CRSMKKIT002A00 CRSMKSEN002A00 Field Installed Smoke Detectors for Medium Rooftop Units 15 to 25 Tons
06/08/2010
  CRSTATUS001A00 Small Rooftop Units Gas Heating/Electric Cooling and Electric Cooling Units 3 to 12.5 Tons (50/60Hz) Accessory Fan Filter Status Switch
03/11/2010
  CRSTATUS005A00 Fan Filter Status Switch Accessory Single Package Rooftop Units 15 to 25 Ton
01/29/2010
  CRTEMPSN002A00 Rooftop Units 3 to 25 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er IV
11/12/2010
  CRTEMPSN005A00 Rooftop Units 3 to 27.5 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er X
09/30/2012
  CRTIMEGD001A00 Small Rooftop Units, Condensing Units, Small Packaged Products Accessory Solid-State Time Guard II Device 1-1/2 to 12-1/2 Tons
01/12/2009
  CRTWOPOS12A00 CRTWOPOS013A00 Two Position Damper Accessory Single Package Rooftop Units 15 to 25 Tons
08/14/2009
  HH57AC078 CRENTDIF004A00 Rooftop Units, 2 to 25 Tons Accessory Enthalpy Sensor and Differential Enthalpy Sensor for EconoMi$er IV
03/15/2011
  Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$erIV
01/23/2009
  KA-99ZT-003 Remote Keyed Attentuator SD-TRK4 for Factory-Installed Smoke Detectors Commercial Rooftop Unit 2-25 Ton CRSDTEST001A00
09/18/2009
  Large Rooftop Units Accessory Motormaster I Head Pressure Control Kit 15 to 25 Ton CRLOWAMB027A00, CRLOWAMB028A00, CRTRXKIT001A00
11/06/2009
  Manual Damper Accessory for Vertical and Horizontal Applications 18 to 25 Tons CRMANDPR009A00, CRMANDPR010A00
09/10/2009
  Small Rooftop Products 3 to 12-1/2 Tons Horizontal EconoMi$er IV Accessory CRECOMZR024A02, CRECOMZR025A02, CRECOMZR064A00
04/22/2010
  Small Rooftop Products 3 to 12-1/2 Tons Vertical EconoMi$er IV Accessory CRECOMZR020A02, CRECOMZR021A03, CRECOMZR062A00
04/22/2010
  Small Rooftop Units Accessory Horizontal Power Exhaust Gas HEating Electric Cooling, Electric Cooling, and Heat Pump Units For Use With Horizontal EconoMi$er IV or EconoMi$er2 Only 2 to 12-1/2 Tons
05/21/2010
  Small Rooftop Units Accessory Motormaster I Head Pressure Controller 2 to 12.5 Tons
04/01/2009
  Small Rooftop Units Accessory Motormaster I Head Pressure Controller 2 to 12.5 Tons 32LT900301, 32LT900611, 32LT901247, 32LT901647
11/07/2009
  Split Systems, 6 to 12.5 Tons (21.5 to39.9 kW) Rooftop Units, 3 to 25 Tons (10.5 to 87.9 kW) Packaged Heat Pumps Phase Monitor Accessory 50/60 Hz CRPHASE3001A02 CRPHASE3002A00 CRPHASE3002A01
11/18/2009
  Vertical and Horizontal Economizer Accessory Medium Rooftop units 15-27.5 Tons
05/01/2012
  Winter Start Accy, Relay-Transformer Accy, Rooftop Units with Puron Refrigerant (3-10 Tons), Split Sys. Cond. Units (7.5-20 Tons) Elec Cool Gas Heating Med Rooftop Units (12-25 Tons) Elec Cool Elec Heat Med Rooftop Units (12-25 Tons) 50/60 Hz
05/02/2008
Application Data
  WeatherMaker/WeatherMaster 48/50TC 04-16, 48/50HC 04-14Humidi-MiZer Adaptive Dehumidification System
10/12/2012
Application Data, Domestic and Export
  Factory Installed Smoke Detectors for Small and Medium Rooftop Units 2 to 25 Tons
02/06/2008
Controls, Start-Up, Operation, Troubleshooting
  48/50TC04-30, 50TCQ04-24, 48/50HC04-28 50HCQ04-12, 48/50LC04-06 Factory Installed Option RTU Open
11/02/2012
Guide Specifications
  50TC**04-14 Cooling Only/Electric Heat Packaged Rooftop
03/30/2010
  50TC**17-25 Cooling Only/Electric Heat Packaged Rooftop Guide Specifications
06/03/2009
  Guide Specifications - 50TC**04-14 Cooling Only/Electric Heat Packaged Rooftop
01/22/2009
  Guide Specifications - 50TC**04-14 Cooling Only/Electric Heat Packaged Rooftop
04/24/2009
  Guide Specifications - 50TC**04-16 Cooling Only/Electric Heat Packaged Rooftop
11/01/2010
  Guide Specifications 50TC-D17-30
07/01/2011
Guide Specifications, Export
  50TC-*07-12 Guide Specifications
02/03/2010
  50TC-D17-28 Guide Specifications
02/03/2010
Guide Specifications, Export and Domestic
  50TC-D17-28 Cooling Only Electric Heat Packaged Rooftop
04/15/2011
Installation
  50TC Single Package Rooftop Cooling Only Sizes 04-07 with Puron (R-410A) Refrigerant
02/01/2008
  50TC*D Single Package Rooftop, Cooling Only with Puron (R-410A) Refrigerant: Sizes 08, 12, and 14 with NOVATION Coil, Sizes 08-14 with Round Tube/Plate Fin Coil
03/12/2010
  50TC-*16 Single Package Rooftop Coolng Only with Puron (R-410A) Refrigerant, Size 16
06/10/2011
Installation, Export
  50TC Single Package Rooftop, 50Hz Cooling Only Sizes 07 - 14 with Puron (R-410A) Refrigerant
04/30/2010
  50TC-D Single Package Rooftop, 50Hz, Cooling Only, with Puron (R-410A) Refrigerant, Sizes: 17, 20. 24. 28, 30
09/30/2011
  50TC-D16 Single Package Rooftop, 50Hz Cooling Only with Puron (R-410A) Refrigerant, Size 16
08/17/2012
Installation, Export and Domestic
  48TC,50TC,558J,580J Economizer and Two Position Damper CO2 Sensor Location for Small Rooftop Units 3 to 12-1/2 Tons Supplemental Instruction
11/14/2008
  50TC Single Package Rooftop Cooling Only with Puron (R-410A) Refrigerant, Sizes: 04, 05, 06, 07
08/05/2011
  50TC Single Package Rooftop Cooling Only with Puron (R-410A) Refrigerant, Sizes: 17, 20, 24, 28, 30
07/01/2011
  50TC Single Package Rooftop Cooling Only, Sizes: 04-16, Electrical Data Suipplement
07/23/2012
  50TC Single Package Rooftop Cooling Only, Sizes: 17-30, Electrical Data Suipplement
07/23/2012
  50TC-D Single Package Rooftop Cooling Only with Puron (R-410A) Refrigerant, Sizes: 20, 24, 28
02/04/2011
  50TCQ14 Single Package Rooftop Heat Pump with Puron (R-410A) Refrigerant, Size 14
01/12/2011
  50TCQD Single Package Rooftop Heat Pump with Puron (R-410A) Refrigerant, Sizes: 17 & 24
01/12/2011
Installation, Operation, Export and Domestic
  50TC-*16 Single Package Rooftop Cooling Only with Puron (R-410A) Refrigerant, Size 16
02/04/2011
Installation, Start-Up
  RTU Open Integration Guide Version 2.0
11/29/2012
Installation, Start-Up, Configuration, Export and Domestic
  33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x
05/01/2011
Installation, Troubleshooting
  EconoMiSer X Factory-Installed Option, Low Leak Economizer for 2 Speed SAV (Staged Air Volume) Systems EconomizerX
03/30/2012
  Variable Frequency Drive (VFD) Factory-Installed Option, 2-Speed Motor Control for 2-Stage Cooling Rooftop Units
09/25/2012
Marketing, Brochure
  Humidi-MiZer™ Adaptive Dehumidification For Packaged Rooftop Units
10/11/2012
  New Carrier® Staged Air Volume SAV™ System Brochure 18-811-053
06/15/2012
  WeatherMaker Brochure (PDF)
05/24/2011
Marketing, Press Release
  Carrier Expands Light Commercial WeatherMaker® Series Rooftops Up to 27.5 Tons
11/30/2011
  Carrier Expands WeatherMaker Rooftop Product Line with Puron® Refrigerant
01/23/2009
  Carrier Introduces New WeatherMaker® Rooftops with Puron® Refrigerant
04/14/2008
  Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
01/27/2012
Product Data
  50TC Cooling Only/Electric Heat Packaged Rooftop 3 to 15 Nominal Tons
09/07/2012
  50TC Cooling Only/Electric Heat Packaged Rooftop 15 to 27.5 Nominal Tons
09/20/2012
  BACView Handheld Product Data Sheet
08/18/2009
  LonWorks Option Card Product Data Sheet
08/18/2009
  i-Vu Open RTU Open Controller Product Data Sheet
06/10/2010
Product Data, Export
  50TC 50 Hertz Packaged Rooftop Electric Cooling Units 47.8 to 68.8 kW 14 to 20 Tons
01/29/2010
  50TC 50 Hertz Packaged Rooftop Electric Cooling Units 47.8 to 83.8 kW 14 to 25 Tons
08/17/2012
  50TC 50 Hz Packaged Rooftop Electric Cooling Units 18.17 to 42.5 kW 5 to 12.5 Tons
03/15/2012
  50TC 50Hz Packaged Rooftop Electric Cooling Unit 18.17 to 34.0 kW 5 to 10 Tons Kuwait Series
10/12/2011
Service Manual
  50TCA04-A12 Single Package Rooftop Cooling Only Nominal 3 to 10 Tons with Puron (R-410A) Refrigerant Service and Maintenance Instructions
08/14/2008
Service, Maintenance
  50TC*D08-14 Nominal 7.5 to 12.5 Tons with Puron (R-410A) Refrigerant
06/05/2009
  50TC*D17-D28 Nominal 15 to 25 Tons with Puron (R-410A) Refrigerant
10/19/2010
Software, CAD Templates
  DXF / CAD Templates for 3-28 Ton Rooftop Units - 48/50TC(Q), 48/50HC(Q), 48/50LC
04/01/2013
Software, Electronic Catalog
  Packaged RTUBuilder (Carrier) v1.35
03/15/2013
  Packaged RTUBuilder (Carrier) v1.35 Patch Install
03/15/2013
Software, REVIT and 3D DRW Files
  50TC04-16 Family REVIT Files
02/18/2011
  50TC17-30 Horizontal Supply and Return Family REVIT Files
03/17/2011
  50TC17-30 Vertical Supply and Return Family REVIT Files
03/21/2011
Software, Release Sheet
  Packaged RTU Builder v1.35 Customer Release Sheet
04/05/2013
Submittal, Export and Domestic
  50TC 50Hz Single Package Rooftop, Cooling Only with Puron (R-410A) Refrigerant. One Stage Cooling Capacity Control: Size 07, Two Stage Cooling Capacity Control: Sizes 08, 09, 12 & 14
04/30/2010
  50TC 50Hz Single Package Rooftop, Cooling Only, with Puron (R-410A) Refrigerant, One Stage Cooling Capacity Control: Size 07, Two Stage Cooling Capacity Control: Sizes 08, 09 & 12
01/29/2010
  50TC Single Package Rooftop Cooling Only Sizes 08-12 with Puron (R-410A) Refrigerant
05/15/2008
  50TC Single Package Rooftop, Cooling Only with Puron (R-410A) Refrigerant, One Stage Cooling Capactiy Control: Sizes 08-12, Two Stage Cooling Capacity Control: Sizes 08-16
02/03/2012
  50TC Single Package Rooftop, Cooling Only, with Optional Electric Heat. Two Stage Cooling Capacity Control with Puron (R-410A) Refrigerant, Sizes: 17, 20, 24, 28, 30
02/03/2012
  50TC WeatherMaker Series 50Hz Single Package Rooftop, Cooling Only, with Optional Electrid Heat, Two Stage Cooling Capacity Control with Puron (R-410A) Refrigerant, Sizes: 17 to 30 (49.2kW to 83.8kW)
09/30/2011
  50TC WeatherMaker Series Single Package Rooftop Cooling Only Sizes 04-07 with Puron (R-410A) Refrigerant
08/10/2011
  50TC*D Single Package Rooftop Cooling Only Two Stage Cooling Capacity Control with NOVATION Coil Sizes 08, 12, 14 with Puron (R-410A) Refrigerant
01/23/2009
Warranty Card
  Limited Warranty for Commercial Packaged Cooling Rooftop Unit with Puron Refrigerant
10/01/2008

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013