Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 23XRV

23XRV EVERGREENĀ®

High-Efficiency
Variable Speed Screw Chiller

300 to 550 Nominal Tons (1055 to 1934 kW)
23XRV Water-Cooled Screw Chiller

Back to Product Description

Available Documents
Type Title Released
Guide Specifications, Export and Domestic
  23XRV Guide Specifications, 300 to 550 Tons (1055 to 1934 kW) Nominal
04/01/2009
Image, Product
  23XRV Evergreen Water-Cooled Screw Chiller
02/05/2007
Installation, Export and Domestic
  23XRV Evergreen High-Efficiency Variable Speed Screw Chiller with Foxfire™ Compression Technology and PIC III Controls, 50/60 Hz, HFC-134a
06/01/2006
Marketing, Brochure
  Evergreen 23XRV Variable Speed Screw Chillers
03/03/2006
Marketing, Case Study
  Crowne Plaza
10/01/2007
  Gaston County Medical Building
12/22/2006
  Iron Mountain
09/01/2008
  LCO Building
01/31/2006
  Nemours Children's Clinic
05/01/2007
Marketing, Magazine Article
  the NEWS, May 1, 2006. Chiller Technology Fits Varying Needs of Customers
05/01/2006
Marketing, Newsletter
  HVAClips, Volume 02, Issue 04: LCO Building
01/31/2006
  HVAClips, Volume 02, Issue 09: Gaston County Medical Building
02/10/2007
Marketing, Presentation
  23XRV Evergreen Water-Cooled Screw Chiller
02/15/2008
  23XRV Evergreen Water-Cooled Screw Chiller Video (Low resolution)
02/15/2008
Marketing, Press Release
  Carrier Evergreen 23XRV Water-Cooled Chiller Provides Full-Load and Off-Peak Energy Savings
01/30/2007
  Carrier Introduces New Evergreen Variable Speed Water-Cooled Screw Chiller
10/21/2005
  Carrier Moves the Frontier on Efficiency
01/25/2008
Marketing, White Paper
  Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology
10/21/2005
  Variable Speed Screw Compressor, Raising the Bar for Variable Speed Performance
10/21/2005
Product Data, Export and Domestic
  23XRV Evergreen® High-Efficiency Variable Speed Screw Chiller with Foxfire™ Technology, 50/60 Hz, HFC-134a, 300 to 550 Tons (1055 to 1934 kW)
04/01/2009
Start-Up, Operation, Maintenance
  23XRV Evergreen High-Efficiency Variable Speed Screw Chiller with Foxfire™ Compression Technology and PIC III Controls, 50/60 Hz, HFC-134a
09/01/2006

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy