Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 30XA

30XA AQUAFORCE®

Outdoor, Air-Cooled Liquid Chiller
with R-134a Refrigerant

80 to 500 Nominal Tons
30XA AquaForce Air Cooled Chiler

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data, Export and Domestic
  ComfortLink™ Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
01/01/2007
  Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA080-500
11/01/2011
  Dual Chiller Thermistor Accessory for 30RB060-390, 30XA080-500, 30XW325-400
03/01/2009
  Energy Management Module Accessory for 30RB060-390, 30XA080-500
11/01/2011
  External Pump Control Accessory for 30XA080-500
08/01/2011
  Ground-Fault Interrupter Convenience Outlet Accessory for 30XA080-500, 30HXA,HXC076-271 with 115 vac, 60 Hz Control Circuit Applications
08/01/2011
  Hail Guard Doors Accessory for 30RB060-390, 30XA080-500
11/01/2011
  Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-500
05/01/2010
  Minimum Load Control Accessory for 30XA080-350
12/01/2006
  Remote Cooler Accessory for 30XA080-350, 60 Hz
01/01/2007
  Remote Cooler Accessory for 30XA082-352 (DX Cooler Option)
12/01/2011
  Security Grille Package Accessory for 30RB060-390, 30XA080-500
10/01/2011
Controls, Start-Up, Operation, Service, Troubleshooting, Export and Domestic
  30XA080-500 Controls, Start-Up, Operation, Service and Troubleshooting for AquaForce® Air-Cooled Liquid Chillers
10/01/2011
Guide Specifications, Export and Domestic
  30XA Guide Specifications, 80 to 500 Nominal Tons (265 to 1615 Nominal kW)
10/01/2011
Image, Product
  30XA Aquaforce Air-Cooled Chiller with R-134a Refrigerant
02/10/2005
  AquaForce Air-Cooled Chiller Microchannel Coil (Angled View)
02/01/2006
  AquaForce Air-Cooled Chiller Microchannel Coil (Edge On View)
02/01/2006
  Aquaforce Air-Cooled Chiller Microchannel Coil (Graphic)
02/01/2006
Installation, Export and Domestic
  30XA080-500 AquaForce™ Air-Cooled Liquid Chillers
10/01/2011
Marketing, Brochure
  Aqua Series Air-Cooled Chillers
03/08/2010
Marketing, Case Study
  Harris County Sheriff's Building
06/01/2006
Marketing, Newsletter
  HVAClips, Volume 02, Issue 06: Harris County Sheriff's Building
05/30/2006
Marketing, Presentation
  Novation heat exchanger technology video
02/15/2008
  Novation heat exchanger technology video (low resolution)
02/15/2008
Marketing, Press Release
  Carrier Achieves World Class Efficiencies on AquaForce Air-Cooled Chillers using Microchannel Coil Technology
02/01/2006
  Carrier Introduces New AquaForce Air-Cooled Chiller with R-134Aa Refrigerant
02/07/2005
  Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
01/27/2012
Marketing, Selection Guide
  Selection Guide: Environmental Corrosion Protection, Heat Exchangers with Round Tube/Plate Fin (RTPF) Coils
07/01/2009
  Selection Guide: Environmental Corrosion Protection, Novation Heat Exchanger with Microchannel Coil Technology
07/13/2009
Product Data
  i-Vu Open UPC Open Factory Installed Product Data Sheet
07/21/2010
Product Data, Export and Domestic
  30XA080-500 AquaForce® Air-Cooled Liquid Chillers, 80 to 500 Nominal Tons (265 to 1615 Nominal kW)
10/01/2011
Software, REVIT and 3D DRW Files
  30XA Revit File. Size 080. Minus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Size 080. Plus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Size 080. Standard Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Size 082. DX Cooler, No Pump, All Voltages.
06/08/2011
  30XA Revit File. Size 400, Standard Pass, No Pump, All Voltages. Dual Point Power.
03/25/2011
  30XA Revit File. Size 400, Standard Pass, No Pump, All Voltages. Single Point Power.
03/25/2011
  30XA Revit File. Sizes 090-120, Minus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 090-120, Plus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 090-120, Standard Pass, Dual Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 090-120, Standard Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 090-120, Standard Pass, Single Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 092 and 102. DX Cooler, Dual Pump, All Voltages.
06/08/2011
  30XA Revit File. Sizes 092 and 102. DX Cooler, No Pump, All Voltages.
06/08/2011
  30XA Revit File. Sizes 112 and 122. DX Cooler, Dual Pump, All Voltages.
06/08/2011
  30XA Revit File. Sizes 112 and 122. DX Cooler, No Pump, All Voltages.
06/08/2011
  30XA Revit File. Sizes 140,160, Minus One Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 140,160, Minus One Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 140,160, Plus One Pass, No Pump, 380V-575V.
12/14/2011
  30XA Revit File. Sizes 140,160, Plus One Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 140,160, Standard Pass, Dual Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 140,160, Standard Pass, Dual Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 140,160, Standard Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 140,160, Standard Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 140,160, Standard Pass, Single Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 140,160, Standard Pass, Single Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 142 and 162. DX Cooler, Dual Pump, 208/230V.
12/14/2011
  30XA Revit File. Sizes 142 and 162. DX Cooler, Dual Pump, 380V-575V.
06/08/2011
  30XA Revit File. Sizes 142 and 162. DX Cooler, No Pump, 208/230V.
12/14/2011
  30XA Revit File. Sizes 142 and 162. DX Cooler, No Pump, 380V-575V.
06/08/2011
  30XA Revit File. Sizes 180,200, Minus One Pass, No Pump, 208-230V
12/14/2011
  30XA Revit File. Sizes 180,200, Minus One Pass, No Pump, 380V-575V
03/25/2011
  30XA Revit File. Sizes 180,200, Plus One Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 180,200, Plus One Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 180,200, Standard Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 180,200, Standard Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 182 and 202. DX Cooler, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 182 and 202. DX Cooler, No Pump, 380V-575V.
06/08/2011
  30XA Revit File. Sizes 220,240, Minus One Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 220,240, Minus One Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 220,240, Plus One Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 220,240, Plus One Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 220,240, Standard Pass, No Pump, 208-230V.
12/14/2011
  30XA Revit File. Sizes 220,240, Standard Pass, No Pump, 380V-575V.
03/25/2011
  30XA Revit File. Sizes 260-300, Minus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 260-300, Plus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 260-300, Standard Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 325,350, Minus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 325,350, Plus One Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 325,350, Standard Pass, No Pump, All Voltages.
03/25/2011
  30XA Revit File. Sizes 450,500, Standard Pass, No Pump, All Voltages. Dual Point Power.
03/25/2011
  30XA Revit File. Sizes 450,500, Standard Pass, No Pump, All Voltages. Single Point Power.
03/25/2011
Software, Release Sheet
  Packaged Chiller Builder (NACO) v3.38 Customer Release Sheet
06/10/2011
  Packaged Chiller Builder (NACO) v3.39a Customer Release Sheet
10/07/2011
  Packaged Chiller Builder (NACO) v3.39b Customer Release Sheet
11/04/2011
Warranty Card
  Warranty - Standard Product Warranty for Commercial Equipment
05/01/2009
Wiring Diagrams, Export and Domestic
  30XA080-500 AquaForce® Air-Cooled Liquid Chillers with ComfortLink™ Controls, 60 Hz
02/01/2007

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy