Home
|
Carrier.com
|
About Carrier
|
Contact Us
|
Site Map
You are here: Commercial Home /
16LJ
Office Locator
Select a location type
Controls Contractor
Equipment and Service
Search
16LJ
Single-Effect Low Temperature Hot Water Absorption Chiller
75 to 525 Nominal Tons
Back to Product Description
Available Documents
Drawings, Certified
Guide Specifications
Installation
Installation, Operation, Maintenance
Marketing, Press Release
Operation
Product Data
Type
Title
Released
Drawings, Certified
CM-005-001-00-3: Precautions for use (16 Series Chillers)
09/16/2007
CM-005-002-00-1: Precautions for Installation (16 Series Chillers)
09/16/2007
CM-005-003-03-0: 16LJ Scope of Supply
09/16/2007
CM-012-001-00-2: Foundation bolt length and Rubber Vibration Isolator (16 Series Chillers)
09/16/2007
CM-013-001-03-2: 16LJ Typical Piping diagram
09/16/2007
CM-013-002-03-1: 16LJ Typical Piping diagram
09/16/2007
CM-014-015-00-0: Water Quality of the Boiler Water (16 Series Chillers)
09/16/2007
CM-014-016-00-0: Water Quality of Steam Condensate (16 Series Chillers)
09/16/2007
CM-014-017-03-0: 16LJ Blow-Down of Cooling Water
09/16/2007
CM-014-018-00-0: Cooling Water Temperature Control (16 Series Chillers)
09/16/2007
CM-016-001-03-0: 16LJ Insulation Area
09/16/2007
CM-016-002-03-0: 16LJ Insulation Area
09/16/2007
CM-018-001-00-1: Rupture Disk Connection (16 Series Chillers)
09/16/2007
CM-018-002-00-0: Rupture Disk Replacement (16 Series Chillers)
09/16/2007
CM-031-001-03-1: 16LJ Control Panel
09/16/2007
CM-031-002-03-1: 16LJ Control Panel
09/16/2007
CM-031-011-03-1: 16LJ Display Panel
09/16/2007
CM-032-001-03-2: 16LJ Field Electric Wiring
09/16/2007
CM-032-002-00-1: Remote Signal Connection (16 Series Chillers)
09/16/2007
CM-032-011-00-0: Remote Setting of Chilled Water Outlet Temp. (16 Series Chillers)
09/16/2007
LJ-006-501-00-3: 16LJ Size 11 Dimensions
08/27/2007
LJ-006-501-00-3: 16LJ Size 11 Dimensions CAD Template
09/11/2007
LJ-006-502-00-3: 16LJ Size 12 Dimensions
08/27/2007
LJ-006-502-00-3: 16LJ Size 12 Dimensions CAD Template
09/11/2007
LJ-006-503-00-4: 16LJ Size 13 Dimensions
08/27/2007
LJ-006-503-00-4: 16LJ Size 13 Dimensions CAD Template
09/11/2007
LJ-006-504-00-4: 16LJ Size 14 Dimensions
08/27/2007
LJ-006-504-00-4: 16LJ Size 14 Dimensions CAD Template
09/11/2007
LJ-006-505-00-4: 16LJ Size 21 Dimensions
08/27/2007
LJ-006-505-00-4: 16LJ Size 21 Dimensions CAD Template
09/11/2007
LJ-006-506-00-4: 16LJ Size 22 Dimensions
08/27/2007
LJ-006-506-00-4: 16LJ Size 22 Dimensions CAD Template
09/11/2007
LJ-006-507-00-5: 16LJ Size 23 Dimensions
08/27/2007
LJ-006-507-00-5: 16LJ Size 23 Dimensions CAD Template
09/11/2007
LJ-006-508-00-5: 16LJ Size 24 Dimensions
08/27/2007
LJ-006-508-00-5: 16LJ Size 24 Dimensions CAD Template
09/11/2007
LJ-006-509-00-5: 16LJ Size 31 Dimensions
08/27/2007
LJ-006-509-00-5: 16LJ Size 31 Dimensions CAD Template
09/11/2007
LJ-006-510-00-5: 16LJ Size 32 Dimensions
08/27/2007
LJ-006-510-00-5: 16LJ Size 32 Dimensions CAD Template
09/11/2007
LJ-006-511-00-5: 16LJ Size 41 Dimensions
08/27/2007
LJ-006-511-00-5: 16LJ Size 41 Dimensions CAD Template
09/11/2007
LJ-006-512-00-5: 16LJ Size 42 Dimensions
08/27/2007
LJ-006-512-00-5: 16LJ Size 42 Dimensions CAD Template
09/11/2007
LJ-006-513-00-5: 16LJ Size 51 Dimensions
08/27/2007
LJ-006-513-00-5: 16LJ Size 51 Dimensions CAD Template
09/11/2007
LJ-006-514-00-5: 16LJ Size 52 Dimensions
08/27/2007
LJ-006-514-00-5: 16LJ Size 52 Dimensions CAD Template
09/11/2007
LJ-006-515-00-5: 16LJ Size 53 Dimensions
08/27/2007
LJ-006-515-00-5: 16LJ Size 53 Dimensions CAD Template
09/11/2007
LJ-008-131-11-0: 16LJ Shipping Dimensions (One-Piece Shipping) (Metric)
09/16/2007
LJ-008-131-16-0: 16LJ Shipping Dimensions (One-Piece Shipping) (English)
09/16/2007
LJ-008-131-21-1: 16LJ Shipping Dimensions (Two-Piece Shipping) (Metric)
09/16/2007
LJ-008-131-26-1: 16LJ Shipping Dimensions (Two-Piece Shipping) (English)
09/16/2007
LJ-008-132-11-0: 16LJ Lifting Data (Metric)
09/16/2007
LJ-008-132-16-0: 16LJ Lifting Data (English)
09/16/2007
LJ-008-141-11-0: 16LJ Shipping Dimensions (One-Piece Shipping) (Metric)
09/16/2007
LJ-008-231-11-1: 16LJ Shipping Dimensions (One-Piece Shipping) (Metric)
09/16/2007
LJ-008-232-11-0: 16LJ Lifting Data (Metric)
09/16/2007
LJ-012-501-00-4: 16LJ Foundation (Size 11)
09/16/2007
LJ-012-502-00-4: 16LJ Foundation (Size 12)
09/16/2007
LJ-012-503-00-4: 16LJ Foundation (Size 13)
09/16/2007
LJ-012-504-00-4: 16LJ Foundation (Size 14)
09/16/2007
LJ-012-505-00-4: 16LJ Foundation (Size 21)
09/16/2007
LJ-012-506-00-4: 16LJ Foundation (Size 22)
09/16/2007
LJ-012-507-00-4: 16LJ Foundation (Size 23)
09/16/2007
LJ-012-508-00-4: 16LJ Foundation (Size 24)
09/16/2007
LJ-012-509-00-4: 16LJ Foundation (Size 31)
09/16/2007
LJ-012-510-00-4: 16LJ Foundation (Size 32)
09/16/2007
LJ-012-511-00-4: 16LJ Foundation (Size 41)
09/16/2007
LJ-012-512-00-4: 16LJ Foundation (Size 42)
09/16/2007
LJ-012-513-00-4: 16LJ Foundation (Size 51)
09/16/2007
LJ-012-514-00-4: 16LJ Foundation (Size 52)
09/16/2007
LJ-012-515-00-4: 16LJ Foundation (Size 53)
09/16/2007
Guide Specifications
16LJ Guide Specifications, 75 to 525 Tons
08/01/2005
Installation
16LJ Absorption Chiller Installation Manual
08/31/2007
Installation, Operation, Maintenance
16TJ/LJ Absorption Chiller Training Book for Installation, Operation, and Maintenance
01/15/2008
Marketing, Press Release
Sanyo and Carrier Establish Distribution Arrangement for Absorption Chillers in Europe and the Americas
10/15/2004
Operation
16LJ Absorption Chiller Operation Manual
08/31/2007
Product Data
16LJ Single-Effect, Low Temperature Hot Water Hermetic Absorption Liquid Chiller, 75 to 525 Nominal Tons
08/01/2005
Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Return to Top
View Printer Friendly Version
Carrier Corporation
A Member of The United Technologies Corporation Family
Stock Symbol: UTX
Copyright © 2009
Legal Notice
Privacy Policy