Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50PTV

50PTV AQUAZONE™

Indoor, Water-Cooled
Two-Stage Water Source Heat Pump
with Puron® Refrigerant (R-410A)

2 to 5½ Tons

50PTH - Horizontal
50PTV - Vertical
50PTD - Downflow
Carrier 50PTV Water Source Heat Pump

Back to Product Description

Available Documents
Type Title Released
Guide Specifications
  50PTH,PTV,PTD Guide Specifications, 18,800 to 81,300 Btuh Cooling Capacity, 15,000 to 111,000 Btuh Heating Capacity
11/01/2012
Installation, Start-Up
  WSHP Open v3 Integration Guide
12/11/2012
Installation, Start-Up, Service
  50PTH,PTV,PTD026-072 Aquazone™ Two-Stage Water Source Heat Pumps with Puron® Refrigerant (R-410A)
07/01/2010
Marketing, Press Release
  Carrier Introduces Aquazone Water Source Heat Pumps with Puron Refrigerant
02/07/2005
Marketing, Programs
  GSA Schedule 84 Catalog
03/18/2013
Product Data
  50PTH,PTV,PTD026-072 Aquazone™ Two-Stage Water Source Heat Pumps with Puron® Refrigerant (R-410A), 2 to 6 Nominal Tons
11/01/2012
  BACView Handheld Product Data Sheet
08/18/2009
  LonWorks Option Card Product Data Sheet
08/18/2009
  i-Vu Open SPT Sensors Product Data Sheet
04/27/2011
  i-Vu Open WSHP Open Product Data Sheet
06/10/2010
Software, REVIT and 3D DRW Files
  50PTD, PTH, PTV 026-072 Family REVIT files
01/27/2012
Warranty Card
  Warranty - Extended Protection Plan for Commercial Packaged Equipment with Cooling Capacity of 15 Tons or Less
07/01/2004

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013