Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 48HJ

48HJ WEATHERMASTER®

Single-Package Rooftop
High-Efficiency
Gas Heating/Electric Cooling Units
18 to 25 Nominal Tons


Carrier HVAC Equipment 48HJ Rooftop Unit

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  3 to 5 Ton Gas Heat/Electric Cool Small Rooftop Units Accessory Low NOx LP (Liquid Propane) Gas Conversion Kit
10/15/2000
  48/50DJ,DK024-074, 48/50HJ015,024, 48/50TJ016, 50DW,DY024-074 Accessory Motormaster I Head Pressure Controller
11/01/1995
  48/50HJ,TF,TJ,TM004-014, 50HJQ,TFQ,TJQ004-012 Accessory Motormaster IV Head Pressure Controller
07/01/2002
  48/50HJ004-024, 50TFQ004-012, 48/50TF,TM004-014, 50HJQ004-016, 48/50TJ,TM016-028 Apollo Control
  62AQ Energy$Recycler For Use with Small Rooftop Units 3 to 12 1 /2 tons
05/01/2000
  Accessory Indoor Fan/Filter Status Sensor
  Accessory Solid-State Enthalpy Control and Differential Enthalpy Control
09/15/1997
  Accessory Ultra-Violet Germicidal Lamps, Single Package Rooftop Units, 50/60 Hz
04/01/1999
  CRECOMZR046A00 CRECOMZR047A00 Mid Range Rooftop Units Economi$er IV Package Accessory 18 to 25 Tons
01/09/2007
  CRFLUEDS001A00 Rooftop Units Gas Heating Electric Cooling Accessory Flue Discharge Deflector 3 to 12.5 Ton Sizes 04-14
05/31/2013
  CRHORZON003C00, CRHORZON004C00, CRHORZON008A00 - Horizontal Conversion Kit Accessory for Single Package Rooftop Units, 13 to 25 Tons
04/01/2005
  CRMANDPR001A03 CRMANDPR002A03 Small Rooftop Units Gas Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50/60Hz) Accessory Manual Outdoor Air Opening Panel
10/29/2007
  CRPWREXH028A01,29A01, CRPWREXH082A00, 083A00, Small Rooftop Units Accessory Horizontal Power Exhaust Gas Heating, Electric Cooling, and Heat Pump Units For Use With Horizontal EconoMi$er IV, EconoMi$er2 or EconoMi$er X (W7220) 3 to 15 Ton 04-016 Size
10/31/2013
  Drip Edge Accessory for Single Package Rooftop Units, 12-1/2 to 25 Tons
06/01/2005
  Gas Heating/Electric Cooling Rooftop Units, 3 to 5 tons, Gas Heating/ Electric Cooling Small Packaged Units, 1.5 to 5 tons, Accessory NOx Reduction Kit
09/15/1998
  LP (Liquid Propane) Gas Conversion Kit Accessory for Single-Packaged Rooftop Units
03/01/2005
  Large Packaged Rooftop Units 12 1 /2 to 25 tons Accessory Condenser Coil Hail Guard
08/01/1999
  Large Packaged Rooftop Units 12.5 to 25 tons Accessory Two-Position Damper
01/01/1999
  Large Packaged Rooftop Units, 12.5 to 25 tons, 50/60 Hz, Accessory Barometric Relief Damper
01/15/1999
  Large Rooftop Units 12 1 /2 to 25 tons Accessory EconoMi$er Package
02/01/2001
  Large Rooftop Units 12 to 25 tons Low-Ambient Kit 50/60 Hz
09/15/2002
  Large Rooftop Units 13 to 25 tons Accessory Liquid Propane Conversion Kit
10/01/1995
  Large Rooftop Units 13 to 25 tons Accessory Liquid Propane Conversion Kit 50/60 Hz, Units Produced After October 19, 1998 (Serial Numbers 4398F and later)
12/01/2000
  Large Rooftop Units Accessory Low Ambient Operation Motormaster III Control 50/60 Hz
08/01/2000
  Large Rooftop Units, 12 to 25 tons, Accessory Motormaster I Head Pressure Control Kit
09/01/2002
  Manual Damper Accessory for Vertical and Horizontal Applications for Large Rooftop Units, 12-1/2 to 25 Tons
05/15/2005
  Motormaster II Head Pressure Controller Accessory for Small Rooftop Units, 3 to 12.5 tons, 60 Hz
01/01/2003
  Natural Gas High Altitude Conversion Kit Accessory for Single-Package Rooftop Units
03/01/2005
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory 50% Open Manual Outdoor Air Damper
11/01/1995
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory Outdoor Air Opening Panel
08/01/1994
  Small Rooftop Units Gas/Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50 60Hz) Accessory Manual Outdoor Air Damper
05/11/2010
  Small Rooftop Units High-Efficiency Gas Heating/Electric Cooling and Electric Cooling Units 3 to 12.5 tons Accessory Salt Spray Protection Package
03/01/1994
  Two-Position Damper Accessory for Single Package Rooftop Units, 12-1/2 to 25 Tons
06/01/2005
Accessory and Kit Data, Export and Domestic
  CRPWREXH021A01-CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00. For Use with Vertical EconoMi$er IV or EconoMi$er2 Only Small Rooftop Units Accessory Vertical Power Exhaust Gas Heating/Elec Cooling, Elec Cooling, and Heat Pump 3 to 12-1/2
03/01/2013
  CRPWREXH021A01-CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00. For Use with Vertical EconoMi$er IV or EconoMi$er2 Only Small Rooftop Units Accessory Vertical Power Exhaust Gas Heating/Elec Cooling, Elec Cooling, and Heat Pump 3 to 15 Ton
06/01/2013
  CRADCURB004A00, CRADCURB005A00 Roofcurb Adapter Accessory Single Package Rooftop Units Select 10 to 25 Tons Sizes 012-028
07/31/2013
  CRBTMPWR001A01 and CRBTMPWR002A01 Small Rooftop Units Thru-the-Bottom Connection Gas HEating Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons 50/60Hz
05/15/2008
  CRBTMPWR003A01 and CRBTMPWR004A01 Small Rooftop Units Thru-the-Bottom Service Connection Gas Heating Electric Cooling 3 to 12-1/2 Tons
05/15/2008
  CRFLUEHD001A01 Small Rooftop Units Gas Heating Electric Cooling Units Accessory Flue Shield 3 to 12-1/2 Tons
04/28/2008
  CRHAILGD010C00,CRHAILGD011C00, CRHAILGD022A00, CRHAILGD023A00 Hail/Coil Guard Accessory Medium Rooftop Units 12-1/2 to 25 Tons
07/27/2009
  CRHNGPNL001A00,002A00 Small Rooftop Units Hinged Door Kit for Horizontal EconoMi$er2 and EconoMi$er IV Gas Heat Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons
09/30/2008
  CRPECONV003A00, CRPECONV004A00 Small Rooftop Units Hinged Door Angle Kit for Vertical EconoMi$er2, EconoMi$er IV and Vertical Power Exhaust Gas Heat Elec Cool, Elec Cool, and Heat Pump Units
05/12/2008
  CRPECONV003A00, CRPECONV004A00, CRPECONV007B00 Small Rooftop Units Hinged Door Angle Kit for Vertical EconoMi$er2, EconoMi$er IV and Vertical Power Exhaust Gas Heat Elec Cool, Elec Cool, and Heat Pump Units
06/01/2013
  CRTEMPSN002A00 Rooftop Units 3 to 25 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er IV
11/12/2010
  CRTEMPSN005A00 Rooftop Units 3 to 27.5 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er X
09/30/2012
  CRTIMEGD001A00 Small Rooftop Units, Condensing Units, Small Packaged Products Accessory Solid-State Time Guard II Device 1-1/2 to 12-1/2 Tons
01/12/2009
  Enthalpy Sensor and Differential Enthalpy Sensor Accessories for EconoMi$erIV for Small Rooftop Units, Mid-Range Rooftops, 3 to 25 Tons
01/01/2006
  HH57AC078 CRENTDIF004A00 Rooftop Units, 2 to 25 Tons Accessory Enthalpy Sensor and Differential Enthalpy Sensor for EconoMi$er IV
03/15/2011
  Hail Guard Package for Small Rooftop Units and Split System Units
11/01/2002
  Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$erIV
01/23/2009
  Outdoor Coil Grille for Small Rooftop Units and Split System Heat Pumps and Condensing Units
11/01/2002
  Power Exhaust Accessory for Large Rooftop Units, 50/60 Hz
09/01/2003
  Small Rooftop Units Accessory Motormaster I Head Pressure Controller 2 to 12.5 Tons
04/01/2009
  Small Rooftop Units Two Position Outdoor Air Damper 2 to 15 Tons 50/60 Hz CRTWOPOS010A00, CRTWOPOS011A00, CRTWOPOS014A00
06/23/2010
  Split Systems, 6 to 20 Tons (21.5 to 70.3 kW) Rooftop Units, 3 to 27.5 Tons (10.5 to 96.7 kW) Packaged Heat Pumps Phase Monitor Accessory 50/60 Hz CRPHASE3001A02 CRPHASE3002A00 CRPHASE3002A01
06/01/2013
  Temperature Sensor Accessory for Single or Differential Dry Bulb Control for EconoMi$er IV for Small Rooftop Units, Mid-Range Rooftop Units, 3 to 25 Tons
01/01/2006
  Thru-the-Curb Gas Service Accessory Gas Heating/Electric Cooling Single Package Rooftop Unit CRGASSER005A00, CRGASSER006A00
09/23/2009
  Winter Start Accy, Relay-Transformer Accy, Rooftop Units with Puron Refrigerant (3-10 Tons), Split Sys. Cond. Units (7.5-20 Tons) Elec Cool Gas Heating Med Rooftop Units (12-25 Tons) Elec Cool Elec Heat Med Rooftop Units (12-25 Tons) 50/60 Hz
05/02/2008
Application Data
  48/50HJ004-014 with 62AQ060-300 Cobra Energy Recovery Units Single-Package Rooftop Units and Field-Installed 62AQ060-300 Energy$Recycler Units
12/01/2005
Application Data, Export and Domestic
  Factory Installed Smoke Detectors for Small and Medium Rooftop Units 2 to 25 Tons
02/06/2008
Controls, Start-Up, Operation, Troubleshooting
  48/50HJ004-014, 50HJQ004-012, 48/50HE003-006, 50HEQ003-006, 48/50TM004-014 RTU-MP (Multi-Protocol) 2.x Controller BACnet, Modbus, Johnson N2, and LonWorks
12/17/2007
Guide Specifications
  48HJD, 48HJE, 48HJF, 48HJL, 48HJM, 48HJN Guide Specifications, 18 to 25 Tons, Nominal (Cooling), 250,000 to 400,000 Btuh, Nominal (Input Heating)
09/01/2004
  48HJD, 48HJF, 48HJM, 48HJN Guide Specifications, 12 and 15 Tons, Nominal (Cooling), 172,000 to 360,000 Btuh, Nominal (Input Heating)
09/01/2004
  48HJD/L/G/S, 48HJE/M/H/R, 48HJF/N/K/T Guide Specifications, 3 to 12-1/2 Tons, Nominal (Cooling), 60,000 to 250,000 Btuh, Nominal (Input Heating)
09/01/2004
  48HJD/L/G/S, 48HJE/M/H/R, 48HJF/N/K/T Guide Specifications, 3 to 12-1/2 Tons, Nominal (Cooling), 60,000 to 250,000 Btuh, Nominal (Input Heating), 600 to 3000 Cfm of Outdoor Air
09/01/2004
Guide Specifications, Controls
  4.2.08 48HJ Rooftops with PremierLink, Sequence of Operation Guide Specifications
05/13/2003
Image, Product
  Carrier's Humidi-Mizer System for Rooftop Units
02/05/2007
  Weathermaster Rooftop
02/10/2005
Installation
  48HJ004-007 48HE003-006 Single Package Rooftop Heating/Cooling Standard and Low NOx Units
09/29/2006
Installation, Start-Up, Configuration, Export and Domestic
  33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x
05/01/2011
Installation, Start-Up, Service
  48HJ015, 017 Single-Package Rooftop Electric Cooling/Gas Heating Units
04/01/2006
  48HJ020-028 Single-Package Rooftop Gas Heating/Electric Cooling Units
10/01/2005
Installation, Start-Up, Service, Export and Domestic
  48/50HJ004-014 with 62AQ060-300 Cobra™ Energy Recovery Units, Single-Package Rooftop Units with Energy Recovery Capability
04/01/2006
  48HJD/HJE008-014, 48HJF008-012 Single-Package Rooftop Gas Heating/Electric Cooling Units
09/01/2005
Marketing, Press Release
  Carrier Introduces New Weathermaster Rooftops
02/07/2005
  Carrier Offers Solution to Humidity Problems With Its Unique Humidi-Mizer System
01/30/2007
Marketing, White Paper
  Comparison of Reheat Strategies for Constant Volume Rooftop Units: The Humidi-MiZer Adaptive Dehumidification System versus Alternate Methods
02/01/2008
Owner's Manual, Export and Domestic
  48HG14-28, 48HJ20-28, 48PG20-28, 48PM16-28 Gas Heating/Electric Cooling Unit
10/28/2009
Product Data
  48HJ004-028 48HE003-006 Weathermaster Single Package Rooftop Units Gas Heating Electric Cooling 2 to 25 Nominal Tons
12/05/2006
  48TF004-014, 48TJ016-028 WEATHERMAKER, 48HJ004-028 WEATHERMASTER Single-Package Rooftop Gas Heating/Electric Cooling Units, 3 to 25 Nominal Tons
09/01/2004
Product Data, Export
  48HJD/HJE/HJF Single-Package Rooftop Gas Heating/Electric Cooling Units 50 Hz, 21.5 to 35.9 kW (6.5 to 10 tons)
08/01/1996
Software, CAD Templates
  48/50HJ CAD Template: size 007, front view, 14" curb
03/01/2007
  48/50HJ CAD Template: size 007, front view, 24" curb
03/01/2007
  48/50HJ CAD Template: size 007, front view, no curb
03/01/2007
  48/50HJ CAD Template: size 007, left side view, 14" curb
03/01/2007
  48/50HJ CAD Template: size 007, left side view, 24" curb
03/01/2007
  48/50HJ CAD Template: size 007, left side view, no curb
03/01/2007
  48/50HJ CAD Template: size 007, plan view
03/01/2007
  48/50HJ CAD Template: size 028, front view, 14" curb
03/01/2007
  48/50HJ CAD Template: size 028, front view, 24" curb
03/01/2007
  48/50HJ CAD Template: size 028, front view, no curb
03/01/2007
  48/50HJ CAD Template: size 028, left side view, 14" curb
03/01/2007
  48/50HJ CAD Template: size 028, left side view, 24" curb
03/01/2007
  48/50HJ CAD Template: size 028, left side view, no curb
03/01/2007
  48/50HJ CAD Template: size 028, plan view
03/01/2007
  48/50HJ CAD Template: sizes 004-006, front view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, front view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, front view, no curb
02/27/2007
  48/50HJ CAD Template: sizes 004-006, left side view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, left side view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, left side view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, plan view
03/01/2007
  48/50HJ CAD Template: sizes 004-006, right side view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, right side view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 004-006, right side view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, front view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, front view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, front view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, left side view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, left side view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, left side view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, plan view
03/01/2007
  48/50HJ CAD Template: sizes 008-014, right side view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, right side view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 008-014, right side view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, front view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, front view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, front view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, left side view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, left side view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, left side view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 015-017, plan view
03/01/2007
  48/50HJ CAD Template: sizes 020-024, front view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 020-024, front view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 020-024, front view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 020-024, left side view, 14" curb
03/01/2007
  48/50HJ CAD Template: sizes 020-024, left side view, 24" curb
03/01/2007
  48/50HJ CAD Template: sizes 020-024, left side view, no curb
03/01/2007
  48/50HJ CAD Template: sizes 020-024, plan view
03/01/2007
  48/50HJ Rooftop DXF CAD Templates
03/01/2007
Software, Electronic Catalog
  Packaged RTUBuilder (Carrier) v1.29t
03/30/2012
  Packaged RTUBuilder (Carrier) v1.29t Patch Install
03/30/2012
Software, Release Sheet
  Packaged RTU Builder v1.15 Customer Release Sheet
08/01/2008
  Packaged RTU Builder v1.16 Customer Release Sheet
09/05/2008
  Packaged RTU Builder v1.29w Customer Release Sheet
06/08/2012
  Packaged RTU Builder v1.29y Customer Release Sheet
08/10/2012
Submittal, Export and Domestic
  48/50HJ004-007 and 62AQ060,100--GA, 48/50HJ008-014 and 62AQ200,300--GA Cobra Combination Gas Heating/Electric Cooling, Electric Cooling Units with Factory-Installed 62AQ Energy$Recycler Unit and Field-Installed Electric Heat
11/01/2005
  48HJ004,005,006,007,008,009,012,014 WEATHERMASTER Gas Heating/Electric Cooling Units
11/01/2005
  48HJD/E/F/L/M/N020-028, 50HJ020-028 Single-Package Cooling Units with Factory-Installed Gas Heat, Single-Package Cooling Units with Optional Electric Heat
11/01/2005
  48HJD/HJF015, 017 Single-Package Cooling Units with Factory-Installed Gas Heat, 50HJ015, 017 Single-Package Cooling Units with Factory-Installed Optional Electric Heat
11/01/2005
User's Manual
  48HJ004-014 Single-Package Rooftop Heating/Cooling Units
11/01/2000
  48HJ015-025,48TJ016-028 Combination Heating/Cooling Units
09/01/1996
Warranty Card
  Carrier Extended Protection Limited Warranty
  Warranty - Extended Protection Plan for 48HJ and 48HG Commercial Rooftop Equipment
05/05/2005
Wiring Diagrams
  48HJ004-014 Single Package Rooftop Gas Heating/Electric Cooling Units
01/01/2003

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013