Home
|
About Carrier
|
Project Profiles
|
Contact Us
|
Site Map
You are here: Commercial Home /
16DJ
Office Locator
Choose an office
Equipment, Service, Controls
Search
16DJ
Double-Effect Direct-Fired Chiller/Heater
100 to 1500 Nominal Tons (Cooling)
916 to 13,740 MBH (Heating)
Back to Product Description
Available Documents
Drawings, Certified
Marketing, Press Release
Type
Title
Released
Drawings, Certified
CM-005-001-00-3: Precautions for use (16 Series Chillers)
09/16/2007
CM-005-002-00-1: Precautions for Installation (16 Series Chillers)
09/16/2007
CM-005-003-01-0: 16DJ Scope of Supply
09/16/2007
CM-012-001-00-2: Foundation bolt length and Rubber Vibration Isolator (16 Series Chillers)
09/16/2007
CM-013-001-01-1: 16DJ Typical Piping diagram
09/16/2007
CM-013-002-01-1: 16DJ Typical Piping diagram
09/16/2007
CM-014-015-00-0: Water Quality of the Boiler Water (16 Series Chillers)
09/16/2007
CM-014-016-00-0: Water Quality of Steam Condensate (16 Series Chillers)
09/16/2007
CM-014-017-01-0: 16DJ Blow-Down of Cooling Water
09/16/2007
CM-014-018-00-0: Cooling Water Temperature Control (16 Series Chillers)
09/16/2007
CM-016-001-01-0: 16DJ Insulation Area
09/16/2007
CM-016-002-01-0: 16DJ Insulation Area
09/16/2007
CM-018-001-00-1: Rupture Disk Connection (16 Series Chillers)
09/16/2007
CM-018-002-00-0: Rupture Disk Replacement (16 Series Chillers)
09/16/2007
CM-031-001-21-1: 16DJ Control Panel
09/16/2007
CM-031-002-11-1: 16DJ Control Panel
09/16/2007
CM-031-002-21-1: 16DJ Control Panel
09/16/2007
CM-031-011-01-0: 16DJ Display Panel
09/16/2007
CM-032-001-01-2: 16DJ Field Electric Wiring
09/16/2007
CM-032-002-00-1: Remote Signal Connection (16 Series Chillers)
09/16/2007
CM-032-011-00-0: Remote Setting of Chilled Water Outlet Temp. (16 Series Chillers)
09/16/2007
CM-035-001-01-0: 16DJ Wiring Connection Between Chiller and Burner
09/16/2007
CM-035-002-01-0: 16DJ Wiring Connection Between Chiller and Burner
09/16/2007
DJ-006-501-00-6: 16DJ Size 11 Dimensions
08/27/2007
DJ-006-501-00-6: 16DJ Size 11 Dimensions CAD Template
09/11/2007
DJ-006-502-00-5: 16DJ Size 12 Dimensions
08/27/2007
DJ-006-502-00-5: 16DJ Size 12 Dimensions CAD Template
09/11/2007
DJ-006-503-00-5: 16DJ Size 13 Dimensions
08/27/2007
DJ-006-503-00-5: 16DJ Size 13 Dimensions CAD Template
09/11/2007
DJ-006-504-00-5: 16DJ Size 14 Dimensions
08/27/2007
DJ-006-504-00-5: 16DJ Size 14 Dimensions CAD Template
09/11/2007
DJ-006-505-00-5: 16DJ Size 21 Dimensions
08/27/2007
DJ-006-505-00-5: 16DJ Size 21 Dimensions CAD Template
09/11/2007
DJ-006-506-00-5: 16DJ Size 22 Dimensions
08/27/2007
DJ-006-506-00-5: 16DJ Size 22 Dimensions CAD Template
09/11/2007
DJ-006-507-00-6: 16DJ Size 23 Dimensions
08/27/2007
DJ-006-507-00-6: 16DJ Size 23 Dimensions CAD Template
09/11/2007
DJ-006-508-00-5: 16DJ Size 24 Dimensions
08/27/2007
DJ-006-508-00-5: 16DJ Size 24 Dimensions CAD Template
09/11/2007
DJ-006-509-00-5: 16DJ Size 31 Dimensions
08/27/2007
DJ-006-509-00-5: 16DJ Size 31 Dimensions CAD Template
09/11/2007
DJ-006-510-00-5: 16DJ Size 32 Dimensions
08/27/2007
DJ-006-510-00-5: 16DJ Size 32 Dimensions CAD Template
09/11/2007
DJ-006-511-00-5: 16DJ Size 41 Dimensions
08/27/2007
DJ-006-511-00-5: 16DJ Size 41 Dimensions CAD Template
09/11/2007
DJ-006-512-00-5: 16DJ Size 42 Dimensions
08/27/2007
DJ-006-512-00-5: 16DJ Size 42 Dimensions CAD Template
09/11/2007
DJ-006-513-00-5: 16DJ Size 51 Dimensions
08/27/2007
DJ-006-513-00-5: 16DJ Size 51 Dimensions CAD Template
09/11/2007
DJ-006-514-00-5: 16DJ Size 52 Dimensions
08/27/2007
DJ-006-514-00-5: 16DJ Size 52 Dimensions CAD Template
09/11/2007
DJ-006-515-00-5: 16DJ Size 53 Dimensions
08/27/2007
DJ-006-515-00-5: 16DJ Size 53 Dimensions CAD Template
09/11/2007
DJ-006-516-00-5: 16DJ Size 61 Dimensions
08/27/2007
DJ-006-516-00-5: 16DJ Size 61 Dimensions CAD Template
09/11/2007
DJ-006-517-00-5: 16DJ Size 62 Dimensions
08/27/2007
DJ-006-517-00-5: 16DJ Size 62 Dimensions CAD Template
09/11/2007
DJ-006-518-00-5: 16DJ Size 63 Dimensions
08/27/2007
DJ-006-518-00-5: 16DJ Size 63 Dimensions CAD Template
09/11/2007
DJ-006-519-00-5: 16DJ Size 71 Dimensions
08/27/2007
DJ-006-519-00-5: 16DJ Size 71 Dimensions CAD Template
09/11/2007
DJ-006-520-00-5: 16DJ Size 72 Dimensions
08/27/2007
DJ-006-520-00-5: 16DJ Size 72 Dimensions CAD Template
09/11/2007
DJ-006-521-00-5: 16DJ Size 73 Dimensions
08/27/2007
DJ-006-521-00-5: 16DJ Size 73 Dimensions CAD Template
09/11/2007
DJ-006-522-00-5: 16DJ Size 81 Dimensions
08/27/2007
DJ-006-522-00-5: 16DJ Size 81 Dimensions CAD Template
09/11/2007
DJ-006-523-00-5: 16DJ Size 82 Dimensions
08/27/2007
DJ-006-523-00-5: 16DJ Size 82 Dimensions CAD Template
09/11/2007
DJ-008-131-11-0: 16DJ Shipping Dimensions (One-Piece Shipping) (Metric)
09/16/2007
DJ-008-131-16-0: 16DJ Shipping Dimensions (One-Piece Shipping) (English)
09/16/2007
DJ-008-131-21-0: 16DJ Shipping Dimensions (Two-Piece Shipping) (Metric)
09/16/2007
DJ-008-131-22-0: 16DJ Shipping Dimensions (Two-Piece Shipping) (Metric)
09/16/2007
DJ-008-131-26-0: 16DJ Shipping Dimensions (Two-Piece Shipping) (English)
09/16/2007
DJ-008-131-27-0: 16DJ Shipping Dimensions (Two-Piece Shipping) (English)
09/16/2007
DJ-008-131-31-0: 16DJ Shipping Dimensions (Three-Piece Shipping) (Metric)
09/16/2007
DJ-008-131-32-0: 16DJ Shipping Dimensions (Three-Piece Shipping) (Metric)
09/16/2007
DJ-008-131-36-0: 16DJ Shipping Dimensions (Three-Piece Shipping) (English)
09/16/2007
DJ-008-131-37-0: 16DJ Shipping Dimensions (Three-Piece Shipping) (English)
09/16/2007
DJ-008-132-11-0: 16DJ Lifting Data (Metric)
09/16/2007
DJ-008-132-21-0: 16DJ Lifting Data (Metric)
09/16/2007
DJ-008-132-26-0: 16DJ Lifting Data (English)
09/16/2007
DJ-009-003-00: 16DJ Combustion Diagram, Gas Fired
08/27/2007
DJ-009-003-00: 16DJ Combustion Diagram, Gas Fired CAD Template
09/11/2007
DJ-009-011-00: 16DJ Combustion Diagram Oil-Fired, Sizes 11-42
08/27/2007
DJ-009-011-00: 16DJ Combustion Diagram Oil-Fired, Sizes 11-42 CAD Template
09/11/2007
DJ-009-012-00: 16DJ Combustion Diagram Oil-Fired, Sizes 51-82
08/27/2007
DJ-009-012-00: 16DJ Combustion Diagram Oil-Fired, Sizes 51-82 CAD Template
09/11/2007
DJ-012-501-00-5: 16DJ Foundation (Size 11)
09/16/2007
DJ-012-502-00-5: 16DJ Foundation (Size 12)
09/16/2007
DJ-012-503-00-5: 16DJ Foundation (Size 13)
09/16/2007
DJ-012-504-00-5: 16DJ Foundation (Size 14)
09/16/2007
DJ-012-505-00-5: 16DJ Foundation (Size 21)
09/16/2007
DJ-012-506-00-5: 16DJ Foundation (Size 22)
09/16/2007
DJ-012-507-00-5: 16DJ Foundation (Size 23)
09/16/2007
DJ-012-508-00-5: 16DJ Foundation (Size 24)
09/16/2007
DJ-012-509-00-5: 16DJ Foundation (Size 31)
09/16/2007
DJ-012-510-00-5: 16DJ Foundation (Size 32)
09/16/2007
DJ-012-511-00-5: 16DJ Foundation (Size 41)
09/16/2007
DJ-012-512-00-5: 16DJ Foundation (Size 42)
09/16/2007
DJ-012-513-00-5: 16DJ Foundation (Size 51)
09/16/2007
DJ-012-514-00-5: 16DJ Foundation (Size 52)
09/16/2007
DJ-012-515-00-5: 16DJ Foundation (Size 53)
09/16/2007
DJ-012-516-00-5: 16DJ Foundation (Size 61)
09/16/2007
DJ-012-517-00-5: 16DJ Foundation (Size 62)
09/16/2007
DJ-012-518-00-5: 16DJ Foundation (Size 63)
09/16/2007
DJ-012-519-00-5: 16DJ Foundation (Size 71)
09/16/2007
DJ-012-520-00-5: 16DJ Foundation (Size 72)
09/16/2007
DJ-012-521-00-5: 16DJ Foundation (Size 73)
09/16/2007
DJ-012-522-00-5: 16DJ Foundation (Size 81)
09/16/2007
DJ-012-523-00-5: 16DJ Foundation (Size 82)
09/16/2007
DJ-025-001-00-0: 16DJ Flue Stack
09/16/2007
DJ-025-002-00-0: 16DJ Flue Connection
09/16/2007
Marketing, Press Release
Sanyo and Carrier Establish Distribution Arrangement for Absorption Chillers in Europe and the Americas
10/15/2004
Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Return to Top
View Printer Friendly Version
Carrier Corporation
A Member of The United Technologies Corporation Family
Stock Symbol: UTX
Copyright © 2011
Legal Notice
Privacy Policy