Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 30RB

30RB AQUASNAP®

Outdoor, Air-Cooled Liquid Chiller
with Puron® Refrigerant (R-410A)

60 to 390 Nominal Tons
30rb_chiller.jpg

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data, Export and Domestic
  ComfortLink™ Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
01/01/2007
  Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA080-500
11/01/2011
  Dual Chiller Thermistor Accessory for 30RB060-390, 30XA080-500, 30XW325-400
03/01/2009
  Energy Management Module Accessory for 30RB060-390, 30XA080-500
11/01/2011
  Ground-Fault Interrupter Convenience Outlet Accessory for 30RB060-390, 60 Hz
06/01/2005
  Hail Guard Doors Accessory for 30RB060-390, 30XA080-500
11/01/2011
  Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-500
05/01/2010
  Minimum Load Control Accessory for 30RB060-390
03/01/2010
  Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls
10/01/2006
  Remote Cooler Mounting Accessory for 30RB060-390
04/01/2006
  Security Grille Package Accessory for 30RB060-390, 30XA080-500
10/01/2011
Controls, Start-Up, Operation, Service, Troubleshooting, Export and Domestic
  30RB060-390 Start-Up, Operation, Service and Controls Troubleshooting for AquaSnap® Air-Cooled Liquid Chillers
02/01/2011
Guide Specifications, Export and Domestic
  30RB Guide Specifications, 60 to 390 tons (210 to 1370 kW)
11/01/2011
Installation, Export and Domestic
  30RB060-390 AquaSnap® Air-Cooled Chillers
08/01/2011
Marketing, Brochure
  Aqua Series Air-Cooled Chillers
03/08/2010
  Heat Reclaim Chillers
10/15/2010
  Special Seismic Compliance
05/27/2011
Marketing, Case Study
  Rice University
02/06/2006
Marketing, Magazine Article
  the NEWS, May 1, 2006. Chiller Technology Fits Varying Needs of Customers
05/01/2006
Marketing, Newsletter
  HVAClips, Volume 01, Issue 10: AquaSnap Air-Cooled Chillers with Puron Refrigerant
12/10/2004
  HVAClips, Volume 02, Issue 05: Rice University
03/30/2006
Marketing, Presentation
  Carrier Heat Recovery Video
02/02/2011
  Novation heat exchanger technology video
02/15/2008
  Novation heat exchanger technology video (low resolution)
02/15/2008
Marketing, Press Release
  Carrier Introduces New AquaSnap Air-Cooled Chiller with Puron Refrigerant
10/15/2004
  Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
01/27/2012
  Press Release - Seismic Compliant WeatherMaker (PDF)
05/16/2011
Marketing, Selection Guide
  Selection Guide: Environmental Corrosion Protection, Heat Exchangers with Round Tube/Plate Fin (RTPF) Coils
07/01/2009
  Selection Guide: Environmental Corrosion Protection, Novation Heat Exchanger with Microchannel Coil Technology
07/13/2009
Marketing, White Paper
  Heat Recovery from Air-Cooled Chillers: Application for Heat Reclaim Chillers
05/29/2009
  Scroll Compressors: High-Efficiency Compression for Commercial and Industrial Applications
10/13/2004
Product Data
  i-Vu Open UPC Open Factory Installed Product Data Sheet
07/21/2010
Product Data, Export and Domestic
  30RB060-390 AquaSnap® Air-Cooled Chillers, 60 to 390 Nominal Tons (210 to 1370 kW)
11/01/2011
Software, CAD Templates
  30RB Air-Cooled Chiller DXF CAD Templates
05/03/2007
  30RB CAD Template: size 060, front view
03/23/2007
  30RB CAD Template: size 060, plan view
03/23/2007
  30RB CAD Template: size 060, right end view
03/23/2007
  30RB CAD Template: size 070, front view
03/23/2007
  30RB CAD Template: size 070, plan view
03/23/2007
  30RB CAD Template: size 070, right end view
03/23/2007
  30RB CAD Template: size 080, front view
03/23/2007
  30RB CAD Template: size 080, plan view
03/23/2007
  30RB CAD Template: size 080, right end view
03/23/2007
  30RB CAD Template: size 090, front view
03/23/2007
  30RB CAD Template: size 090, plan view
03/23/2007
  30RB CAD Template: size 090, right end view
03/23/2007
  30RB CAD Template: size 100, front view
03/23/2007
  30RB CAD Template: size 100, plan view
03/23/2007
  30RB CAD Template: size 100, right end view
03/23/2007
  30RB CAD Template: size 110, front view
03/23/2007
  30RB CAD Template: size 110, plan view
03/23/2007
  30RB CAD Template: size 110, right end view
03/23/2007
  30RB CAD Template: size 120, front view
03/23/2007
  30RB CAD Template: size 120, plan view
03/23/2007
  30RB CAD Template: size 120, right end view
03/23/2007
  30RB CAD Template: size 130, back view
03/23/2007
  30RB CAD Template: size 130, front view
03/23/2007
  30RB CAD Template: size 130, plan view
03/23/2007
  30RB CAD Template: size 130, right end view
03/23/2007
  30RB CAD Template: size 150, back view
03/23/2007
  30RB CAD Template: size 150, front view
03/23/2007
  30RB CAD Template: size 150, plan view
03/23/2007
  30RB CAD Template: size 150, right end view
03/23/2007
  30RB CAD Template: size 160, back view
03/23/2007
  30RB CAD Template: size 160, front view
03/23/2007
  30RB CAD Template: size 160, plan view
03/23/2007
  30RB CAD Template: size 160, right end view
03/23/2007
  30RB CAD Template: size 170, back view
03/23/2007
  30RB CAD Template: size 170, front view
03/23/2007
  30RB CAD Template: size 170, plan view
03/23/2007
  30RB CAD Template: size 170, right end view
03/23/2007
  30RB CAD Template: size 190, back view
03/23/2007
  30RB CAD Template: size 190, front view
03/23/2007
  30RB CAD Template: size 190, plan view
03/23/2007
  30RB CAD Template: size 190, right end view
03/23/2007
  30RB CAD Template: size 210, back view
03/23/2007
  30RB CAD Template: size 210, front view
03/23/2007
  30RB CAD Template: size 210, plan view
03/23/2007
  30RB CAD Template: size 210, right end view
03/23/2007
  30RB CAD Template: size 225, back view
03/23/2007
  30RB CAD Template: size 225, front view
03/23/2007
  30RB CAD Template: size 225, plan view
03/23/2007
  30RB CAD Template: size 225, right end view
03/23/2007
  30RB CAD Template: size 250, back view
03/23/2007
  30RB CAD Template: size 250, front view
03/23/2007
  30RB CAD Template: size 250, plan view
03/23/2007
  30RB CAD Template: size 250, right end view
03/23/2007
  30RB CAD Template: size 275, back view
03/23/2007
  30RB CAD Template: size 275, front view
03/23/2007
  30RB CAD Template: size 275, plan view
03/23/2007
  30RB CAD Template: size 275, right end view
03/23/2007
  30RB CAD Template: size 300, back view
03/23/2007
  30RB CAD Template: size 300, front view
03/23/2007
  30RB CAD Template: size 300, plan view
03/23/2007
  30RB CAD Template: size 300, right end view
03/23/2007
  30RB CAD Template: size 315, back view
03/23/2007
  30RB CAD Template: size 315, front view
03/23/2007
  30RB CAD Template: size 315, plan view
03/23/2007
  30RB CAD Template: size 315, right end view
03/23/2007
  30RB CAD Template: size 330, back view
03/23/2007
  30RB CAD Template: size 330, front view
03/23/2007
  30RB CAD Template: size 330, plan view
03/23/2007
  30RB CAD Template: size 330, right end view
03/23/2007
  30RB CAD Template: size 345, back view
03/23/2007
  30RB CAD Template: size 345, front view
03/23/2007
  30RB CAD Template: size 345, plan view
03/23/2007
  30RB CAD Template: size 345, right end view
03/23/2007
  30RB CAD Template: size 360, back view
03/23/2007
  30RB CAD Template: size 360, front view
03/23/2007
  30RB CAD Template: size 360, plan view
03/23/2007
  30RB CAD Template: size 360, right end view
03/23/2007
  30RB CAD Template: size 390, back view
03/23/2007
  30RB CAD Template: size 390, front view
03/23/2007
  30RB CAD Template: size 390, plan view
03/23/2007
  30RB CAD Template: size 390, right end view
03/23/2007
Software, REVIT and 3D DRW Files
  30RB REVIT file. Size 080 with Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Size 080 with Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 080 without Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Size 080 without Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 110 with Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Size 110 with Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 110 without Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Size 110 without Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 120 with Heat Reclaim. 208/230 V Units.
02/07/2011
  30RB REVIT file. Size 120 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 120 with Hydronics. 208/230 V Units.
10/04/2010
  30RB REVIT file. Size 120 with Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 120 without Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Size 120 without Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Size 130 with Heat Reclaim. All voltages.
10/04/2010
  30RB REVIT file. Size 150 with Heat Reclaim. All voltages.
10/04/2010
  30RB REVIT file. Size 190 with Heat Reclaim. All voltages.
10/04/2010
  30RB REVIT file. Size 190 with Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Size 190 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Size 250 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Size 275 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Size 300 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 060, 070 with Heat Reclaim. All voltages.
10/04/2010
  30RB REVIT file. Sizes 060, 070 with Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 060, 070 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 080 with Heat Reclaim. 208/230 V Units.
02/07/2011
  30RB REVIT file. Sizes 080 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Sizes 090, 100 with Heat Reclaim. 208/230 V Units.
10/04/2010
  30RB REVIT file. Sizes 090, 100 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Sizes 090, 100 with Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Sizes 090, 100 with Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Sizes 090, 100 without Hydronics. 208/230 V Units.
02/07/2011
  30RB REVIT file. Sizes 090, 100 without Hydronics. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Sizes 110 with Heat Reclaim. 208/230 V Units.
02/07/2011
  30RB REVIT file. Sizes 110 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
10/04/2010
  30RB REVIT file. Sizes 130, 150 with Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 130, 150 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 160, 170 with Heat Reclaim. All voltages.
10/04/2010
  30RB REVIT file. Sizes 160, 170 with Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 160, 170 without Hydronics. All voltages.
10/04/2010
  30RB REVIT file. Sizes 210, 225 without Hydronics. All voltages.
10/04/2010
Software, Release Sheet
  Packaged Chiller Builder (NACO) v3.38 Customer Release Sheet
06/10/2011
  Packaged Chiller Builder (NACO) v3.39a Customer Release Sheet
10/07/2011
  Packaged Chiller Builder (NACO) v3.39b Customer Release Sheet
11/04/2011
Submittal
  30RB060-390 Air-Cooled Liquid Chillers With ComfortLink Controls, 60 Hz
05/01/2005
Warranty Card
  Warranty - Standard Product Warranty for Commercial Equipment
05/01/2009
Wiring Diagrams, Export and Domestic
  30RB060-390 Air-Cooled Liquid Chillers with ComfortLink™ Controls Starting with Serial Number 3507Q, 60 Hz
12/01/2008
  30RB060-390 Air-Cooled Liquid Chillers with ComfortLink™ Controls, 60 Hz
02/01/2007
  30RB060-390 AquaSnap® Air-Cooled Liquid Chillers with ComfortLink™ Controls Starting with Serial Number 0108Q
01/01/2009

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy