Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 19XR

19XR EVERGREENĀ®

High-Efficiency
Hermetic Centrifugal Chiller

19XR
200 to 1,500 Nominal Tons (703 to 5275 kW)

19XRV with Variable frequency Drive
200 to 1,450 Nominal Tons (703 to 5100 kW)
hvac chillers,19xr,centrifugal chillers

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  OIL-SENSE -2 Oil Quality Monitoring for Centrifugal Chillers
05/01/1995
Accessory and Kit Data, Export and Domestic
  Mobility Package Accessory for 19XR Pumpout Unit and 30HWA,B,C,S 018-040
08/01/2004
Checklist, Start-Up
  19XR,XRV Hermetic Centrifugal Liquid Chillers Start-Up Checklist
06/01/2001
Drawings, Submittal
  Benshaw Starter, Enclosure Layout, Free Standing 157-775 RLA Wye-Delta-Starter
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing 776-1151 RLA Wye-Delta-Starter
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 1195-1390 RLA
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 399-739 RLA
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 740-1194 RLA
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 95-398 RLA
06/12/2009
  Benshaw Starter, Free Standing and Unit Mounted Inside Delta Solid State Starter Master Schematic PICII Controls 205-1390A
06/12/2009
  Benshaw Starter, Free Standing and Unit Mounted Inside Delta Solid State Starter Master Schematic PICII Controls 205-1390A
06/12/2009
  Benshaw Starter, Free Standing and Unit Mounted Inside Delta Solid State Starter Master Schematic PICII Controls 205-1390A
06/12/2009
  PS I808GM08: Toshiba FSS VFD RLS Range 224-577 Three-Line Diagram
09/08/2008
  PS I808GM18: Toshiba FSS VFD RLS Range 224-577 Logic Interface Circuit
09/08/2008
  PS I808GM24: Toshiba FSS VFD RLS Range 224-577 ISM Module Interface
09/08/2008
  PS I808GM31: Toshiba FSS VFD RLS Range 224-577 Drawing
09/08/2008
  PS I808GN08: Toshiba FSS VFD RLS Range 578-1114 Three-Line Diagram
09/08/2008
  PS I808GN18: Toshiba FSS VFD RLS Range 578-1114 Logic Interface Circuit
09/08/2008
  PS I808GN24: Toshiba FSS VFD RLS Range 578-1114 ISM Module Interface
09/08/2008
  PS I808GN31: Toshiba FSS VFD RLS Range 578-1114 Drawing
09/08/2008
  PS I808GP08: Toshiba FSS VFD RLS Range 1115-1670 Three-Line Diagram
09/08/2008
  PS I808GP18: Toshiba FSS VFD RLS Range 1115-1670 Logic Interface Circuit
09/08/2008
  PS I808GP24: Toshiba FSS VFD RLS Range 1115-1670 ISM Module Interface
09/08/2008
  PS I808GP31: Toshiba FSS VFD RLS Range 1115-1670 Drawing
09/08/2008
Guide Specifications, Controls
  2.1.8A 19XR/XRT Hermetic Centrifugal Chiller Guide Specifications
05/13/2003
  4.2.01 19XR/XRT Single Hermetic Centrifugal Chiller, Sequence of Operation Guide Specification
05/13/2003
Guide Specifications, Export and Domestic
  19XR,XRV Guide Specifications, 19XR - 200 to 1500 tons (703 to 5275 kW), 19XRV - 200 to 1450 tons (703 to 5100 kW)
03/01/2009
Installation
  19XR 50/60 Hz Hermetic Centrifugal Liquid Chillers with HFC-134a
10/01/1997
  19XR,XRV 50/60 Hz Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a
05/01/2001
  19XRT Hermetic Centrifugal Liquid Chillers w/ HFC-134a, 50/60 Hz
08/01/1998
  19XRT Hermetic Centrifugal Liquid Chillers, 50/60 Hz, with PIC II Controls and HFC-134a
06/01/1998
Installation, Export and Domestic
  19XRV Hermetic Centrifugal Liquid Chillers with PIC III Controls, 50/60 Hz, HFC-134a
11/01/2006
Installation, Operation, Maintenance, Export and Domestic
  19XR Positive Pressure Storage System, 50/60 Hz
05/01/2004
Marketing, Brochure
  Chiller System Profiles
11/01/1998
  Evergreen Water-Cooled Chillers
05/01/2005
  Variable Frequency Drives
07/01/2001
  Welcome to Carrier's Newest Chiller Plant Charlotte, NC
03/01/2000
Marketing, Case Study
  1515 Market Street - System Retrofit Achieves 30% Energy Savings with 25% Fewer tons of Cooling
06/01/2000
  AFLAC - 20-Year Service Relationship Leads to High-Efficiency 134a System Installation
06/02/2000
  EMC Corporation - Carrier Part-Load Efficiency Nets EMC $200,000 Rebate Plus Energy Savings
09/01/2000
  Fairfield University
04/04/2006
  Fremont Hotel and Casino - Carrier Automation Wins Big for Las Vegas Hotel/Casino Saving Over $130,000 Per Year
08/01/2000
  Great Library of Alexandria - Carrier Keeps Millions Of Books and Manuscripts Cool and Collected
05/17/2000
  Halifax Regional Medical Center: Hospital Keeps Its Cool During Replacement of Chilled Water Plant
05/05/2005
  Monroeville Mall
04/04/2006
  Pioneer Plaza
09/22/2006
  Sprint World Headquarters
01/01/2001
  Toronto Airport Capacity Takes Off with New Carrier Systems
10/01/2000
  Waikiki Beach Marriott
11/01/2002
Marketing, Newsletter
  HVAClips, Volume 01, Issue 02: Graduate Level Design Courses, Waikiki Beach Marriott
06/25/2003
  HVAClips, Volume 02, Issue 03: Halifax Regional Medical Center
09/23/2005
  HVAClips, Volume 02, Issue 08: Pioneer Plaza
10/31/2006
  HVAClips, Volume 03, Issue 04: Microsteam Power System Powers Building, Chiller With Green Electricity
12/04/2007
Marketing, Press Release
  Carrier Recognizes Two Chicago Buildings As HVAC Environmental Leaders
06/24/2002
Marketing, White Paper
  Monitoring QAC Lab Performance Data
03/01/2003
Product Data, Export and Domestic
  19XR Positive Pressure Storage System
08/01/2004
  19XR,XRV Evergreen® High-Efficiency Hermetic Centrifugal Liquid Chiller, 50/60 Hz, HFC-134a, 19XR - 200 to 1500 Nominal Tons (703 to 5275 kW), 19XRV - 200 to 1450 Nominal Tons (703 to 5100 kW)
03/01/2009
Start-Up, Operation, Maintenance
  19XR,XRV Hermetic Centrifugal Liquid Chillers 50/60 Hz with PIC II Controls and HFC-134a
06/01/2001
  19XRT Hermetic Centrifugal Liquid Chillers 50/60 Hz with PIC II Controls and HFC-134a
01/01/1999
  LiquiFlo AC General Purpose (Volts/Hz) and Vector Duty Drive Software Start-Up and Reference Manual Version 6.4
06/01/2002
Start-Up, Operation, Maintenance, Export and Domestic
  19XRV Hermetic Centrifugal Liquid Chillers with PIC III Controls, 50/60 Hz, HFC-134a
11/01/2006
User's Manual
  Carrier VFD Quick Reference
05/01/2005
  Control and Configuration Software Version 6.1
01/01/1999
  Super Remote Meter Interface (RMI) Board For Use with GV3000/SE and VTAC 7 Drives
09/01/2000

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy