Back to Product Physical Data
58STA 

Gas-Fired Furnaces
Up to 80% AFUE
58STA/STX

Performance and Sizing Information
58STA
Size Rated Heating
Input (Btuh)*
Upflow/Downflow
Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow
Horizontal
AFUE* % Selectable Cooling CFM
@ 0.5 ESP Max/Min†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
045–1-08 44,000 35,000 80.0 845/620 4 14 3/16 104
045–1-12 44,000 36,000 80.0 1160/1040 4 14 3/16 107
070–1-08 66,000 53,000 80.0 900/600 4 14 3/16 111
070–1-12 66,000 54,000 80.0 1200/1050 4 14 3/16 115
070–1-16 66,000 tba 80.0 tba 4 17 1/2 126
090–1-14 88,000 71,000 80.0 1385/1195 4 17 1/2 127
090–1-16 88,000 71,000 80.0 1720/1375 4 21 140
090–1-20 88,000 tba 80.0 tba 4 21 146
110–1-12 110,000 89,000 80.0 1355/1080 4 17 1/2 135
110–1-16 110,000 89,000 80.0 1680/1310 4 21 146
110–1-22 110,000 89,000 80.0 2200/1795 4 21 152
135–1-16 132,000 107,000 80.0 1710/1380 5‡ 21 149
135–1-22 132,000 107,000 80.0 2150/1715 5‡ 24 1/2 163
155–1-20 154,000 125,000 80.0 2230/1695 5‡ 24 1/2 170

* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all funaces.


Copyright © 2011   Legal Notice · Privacy Policy