Carrier Commercial- A United Technologies Company
Back to Product Physical Data

58DLX Comfort™ 80

Gas-Fired Furnaces, Low NOx
Up to 80% AFUE
58DLA

Performance and Sizing Information
58DLX
Size Rated Heating
Input (Btuh)*
Upflow/Downflow
Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow
Horizontal
AFUE* % Selectable Cooling
CFM
@ 0.5 ESP Max/Min†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
045–1-08 44,000/42,000 35,000/34,000 80.0 845/555 4 14 3/16 114
045–1-12 44,000/42,000 36,000/34,000 80.0 1160/945 4 14 3/16 117
070–1-08 66,000/63,000 53,000/51,000 80.0 900/550 4 14 3/16 121
070–1-12 66,000/63,000 54,000/51,000 80.0 1200/945 4 14 3/16 125
070–1-16 66,000/63,000 53,000/51,000 80.0 1530/1155 4 17 1/2 136
090–1-14 88,000/84,000 71,000/68,000 80.0 1385/1155 4 17 1/2 135
090–1-16 88,000/84,000 71,000/68,000 80.0 1720/1155 4 21 150
090–1-20 88,000/84,000 71,000/68,000 80.0 2025/1565 4 21 156
110–1-12 110,000/105,000 89,000/85,000 80.0 1355/1065 4 17 1/2 143
110–1-16 110,000/105,000 89,000/85,000 80.0 1680/1130 4 21 156
110–1-22 110,000/105,000 89,000/85,000 80.0 2220/1575 4 21 162
135–1-16 132,000/126,000 107,000/102,000 80.0 1710/1210 5‡ 21 159
135–1-22 132,000/126,000 107,000/102,000 80.0 2110/1530 5‡ 24 1/2 173
155–1-20 154,000/147,000 125,000/119,000 80.0 2230/1495 5‡ 24 1/2 180

* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all furnaces.

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy