Back to Product Physical Data
58CTA Performance™ 80

2-Stage Gas-Fired Furnaces
Up to 80% AFUE
58CVA

Performance and Sizing Information
58CTA
Size Rated Heating
Input (Btuh)*
Upflow/Downflow-Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow-Horizontal
AFUE* % Selectable Cooling
CFM @ 0.5 ESP Max./Min.†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
High Stage Low Stage High Stage Low Stage
045–1-08 44,000 29,000 35,000 23,000 80.0 845/555 4 14 3/16 116
045–1-12 44,000 29,000 36,000 23,000 80.0 1175/745 4 14 3/16 119
070–1-08 66,000 43,500 54,000 36,000 80.0 900/550 4 14 3/16 120
070–1-12 66,000 43,500 54,000 36,000 80.0 1240/670 4 14 3/16 124
070–1-16 66,000 43,500 tba tba 80.0 tba 4 17 1/2 138
090–1-14 88,000 58,000 71,000 47,000 80.0 1385/1065 4 17 1/2 136
090–1-16 88,000 58,000 71,000 47,000 80.0 1720/940 4 21 151
090–1-20 88,000 58,000 tba tba 80.0 tba 4 21 156
110–1-12 110,000 72,500 89,000 59,000 80.0 1355/1065 4 17 1/2 144
110–1-16 110,000 72,500 89,000 59,000 80.0 1695/935 4 21 158
110–1-22 110,000 72,500 89,000 59,000 80.0 2220/1200 4 21 163
135–1-16 132,000 87,000 107,000 70,000 80.0 1710/1210 5‡ 21 163
135–1-22 132,000 87,000 107,000 70,000 80.0 2110/1530 5‡ 24 1/2 174
155–1-20 154,000 101,500 124,000 82,000 80.0 2230/1495 5‡ 24 1/2 181

* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all funaces.


Copyright © 2011   Legal Notice · Privacy Policy