Carrier Commercial- A United Technologies Company
Back to Product Physical Data

48TC WEATHERMAKER®

Single-Package Rooftop
Standard Efficiency
Gas Heating/Electric Cooling Units
3 to 27.5 Nominal Tons



48/50TC WeatherMaster Rooftop Unit with Puron Refrigerant

48TC ARI Capacity Ratings, Weights and Dimensions
48TC Unit Information

Nominal Cooling
Ton Size

Cooling
Stages
AHRI Efficiency
(SEER) EER
Dimensions (in.)
L x Wx H

Low Gas Heating
Input (MBtuh)

Medium Gas Heating
Input (MBtuh)
High Gas Heating
Input (MBtuh)
Approx. Unit
Weight (lb)
3 1 (13.0) 74 x 47 x 33 72 115 - 483
4 1 (13.0) 74 x 47 x 33 72 115 150 537
5 1 (13.0) 74 x 47 x 33 72 115 150 569
6 1 11.0 74 x 47 x 41 72 115 150 652
7.5 1 11.0 88 x 59 x 41 125 180 224 780
7.5 2 11.0 88 x 59 x 41 125 180 224 835
8.5 1 11.0 88 x 59 x 49 125 180 224 920
8.5 2 11.0 88 x 59 x 49 125 180 224 930
10 1 11.0 88 x 59 x 49 180 224 250 930
10 2 11.1 88 x 59 x 49 180 224 250 940
12.5 2 10.8 88 x 59 x 49 180 224 250 1167
15 2 10.8 116 x 63 x 57 180 240 350 1380
15 2 10.8 128 x 87 x 49 220 310 400 1907
17.5 2 10.8 128 x 87 x 49 220 310 400 1922
20 2 9.8 141 x 87 x 49 220 310 400 2072
25 2 9.8 141 x 87 x 57 220 310 400 2197
27.5 2 10.2 158 x 87 x 57 220 310 400 2320

 

Legend

AHRI   Air-Conditioning, Heating & Refrigeration Institute
ASHRAE   American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER   Energy Efficiency Ratio
SEER   Seasonal Energy Efficiency Ratio

Notes

  1. Rated and certified under ARI Standard 210/240---06 or 340/360---07, as appropriate.
  2. Ratings are based on:
    • Cooling Standard: 80 F (27 C) db, 67 F (19 C) wb indoor air temp and 95 F (35 C) db outdoor air temp.
    • IPLV Standard: 80 F (27 C) db, 67 F (19 C) wb indoor air temp and 80 F (27 C) db outdoor air temp.
  3. All 48TC units comply with ASHRAE 90.1 2001, 2004 Energy Standard for minimum SEER and EER requirements.
  4. 48TC units comply with US Energy Policy Act (2005). To evaluate code compliance requirements, refer to state and local codes or visit the following website: http://bcap-energy.org./

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy