Carrier Commercial- A United Technologies Company
Back to Product Physical Data

23XRV EVERGREENĀ®

High-Efficiency
Variable Speed Screw Chiller

300 to 550 Nominal Tons (1055 to 1934 kW)
23XRV Water-Cooled Screw Chiller

Nominal
Capacity
(Tons) *
Heat
Exchanger
Size
Length with
Nozzle-in-Head Waterbox
Width Height
2-Pass** 1 or 3-Pass
ft-in. mm ft-in. mm ft-in. mm ft-in. mm
300 - 550 30 to 32 13-8 1/4 4172 14-3 1/4 4350 6-4 1930 7-2 5/8 2200
35 to 37 15-4 3/4 4693 15-11 3/4 4870 6-4 1930 7-2 5/8 2200
40 to 42 14-3 1/8 4347 14-9 4496 6-8 1/2 2045 7-6 1/2 2299
45 to 47 15-11 5/8 4867 16-5 1/2 5017 6-8 1/2 2045 7-6 1/2 2299
50 to 52 14-4 1/2 4382 14-10 4521 6-11 3/4 2127 6-6 3/4 2305
55 to 57 16-1 4902 16-6 1/2 5042 6-11 3/4 2127 6-6 3/4 2305

* For job specific dimensions and weight information, please contact your Carrier Sales Representative.
** Assumes all customer connections are on the same end of the chiller.

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy