Carrier Commercial- A United Technologies Company
Back to Product Physical Data

30XA AQUAFORCE®

Outdoor, Air-Cooled Liquid Chiller
with R-134a Refrigerant

80 to 500 Nominal Tons
30XA AquaForce Air Cooled Chiler

ARI Capacity Ratings with Cu/Al Condenser Coils*
Size Capacity Total
Power
(kW)
Full Load IPLV Cooler
Flow Rate
(Gpm)
Cooler
Pressure
Drop

(Tons)

(kW)

EER COP EER COP (GPM) (L/s) (ft) (kPa)
080 75.6 265.5 91.6 9.9 2.9 14.2 4.2 181.3 11.4 11.7 35.0
090 84.8 297.8 95.1 10.7 3.1 14.5 4.3 203.4 12.8 11.4 34.1
100 93.9 330.1 107.8 10.5 3.1 14.9 4.4 225.4 14.2 13.7 41.0
110 102.4 359.9 118.6 10.4 3.0 15.2 4.4 245.8 15.5 13.9 41.5
120 110.7 389.0 129.5 10.3 3.0 15.1 4.4 265.7 16.8 11.9 35.6
140 132.8 466.7 148.7 10.7 3.1 14.3 4.2 318.8 20.1 13.3 39.8
160 152.3 535.1 173.0 10.6 3.1 14.4 4.2 365.5 23.1 13.1 39.2
180 171.3 601.9 192.1 10.7 3.1 14.2 4.2 411.1 25.9 15.5 46.3
200 194.0 681.7 217.2 10.7 3.1 14.8 4.3 465.6 29.4 13.2 39.5
220 211.7 743.7 239.6 10.6 3.1 14.3 4.2 508.0 32.0 15.5 46.3
240 228.1 801.6 264.1 10.4 3.0 14.8 4.3 547.5 34.5 17.8 53.2
260 250.9 881.7 281.7 10.7 3.1 14.3 4.2 602.2 38.0 10.3 30.8
280 268.5 943.4 301.2 10.7 3.1 14.3 4.2 644.3 40.6 11.6 34.7
300 287.5 1010.2 326.3 10.6 3.1 14.5 4.2 690.0 43.5 13.1 39.2
325 306.6 1077.4 347.1 10.6 3.1 14.3 4.2 735.9 46.4 13.5 40.4
350 324.1 1138.7 374.8 10.4 3.0 14.2 4.2 777.7 49.1 14.9 44.5
400 383.6 1348.0 449.4 10.2 3.0 14.8 4.3 920.7 58.1 10.4 31.1
450 426.7 1499.5 509.2 10.1 2.9 14.1 4.1 1024.1 64.6 10.1 30.2
500 458.0 1609.4 549.1 10.0 2.9 14.3 4.2 1099.2 69.3 12.1 36.2

ARI Capacity Ratings with Microchannel Condenser Coils*
Size Capacity Total
Power
(kW)
Full Load IPLV Cooler
Flow Rate
(Gpm)
Cooler
Pressure
Drop

(Tons)

(kW)

EER COP EER COP (GPM) (L/s) (ft) (kPa)
080 75.8 266.4 90.1 10.1 3.0 14.4 4.2 182.0 11.5 11.8 35.3
090 85.2 299.4 93.4 10.9 3.2 14.8 4.3 204.5 12.9 11.5 34.4
100 94.4 331.8 105.7 10.7 3.1 15.2 4.4 226.7 14.3 13.9 41.5
110 103.0 362.0 116.4 10.6 3.1 15.4 4.5 247.2 15.6 14.1 42.1
120 111.4 391.5 127.2 10.5 3.1 15.4 4.5 267.4 16.9 12.0 35.9
140 133.4 468.7 146.4 10.9 3.2 14.4 4.2 320.1 20.2 13.4 40.1
160 153.1 537.8 170.1 10.8 3.2 14.6 4.3 367.3 23.2 13.2 39.5
180 172.0 604.4 189.2 10.9 3.2 14.4 4.2 412.8 26.0 15.6 46.6
200 194.9 684.9 213.7 10.9 3.2 15.1 4.4 467.8 29.5 13.3 39.8
220 212.7 747.3 235.7 10.8 3.2 14.6 4.3 510.4 32.2 15.7 46.9
240 229.2 805.4 260.1 10.6 3.1 15.0 4.4 550.1 34.7 18.0 53.8
260 251.7 884.3 278.8 10.8 3.2 14.4 4.2 604.0 38.1 10.3 30.8
280 269.3 946.2 298.0 10.8 3.2 14.5 4.2 646.3 40.8 11.6 34.7
300 288.3 1012.9 323.3 10.7 3.1 14.7 4.3 691.8 43.6 13.2 39.5
325 307.1 1079.1 344.8 10.7 3.1 14.4 4.2 737.1 46.5 13.6 40.7
350 324.5 1140.2 372.7 10.4 3.1 14.4 4.2 778.8 49.1 15.0 44.8
400 385.0 1352.9 444.1 10.4 3.0 14.9 4.4 924.0 58.3 10.5 31.4
450 427.6 1502.6 505.5 10.2 3.0 14.2 4.2 1026.3 64.7 10.1 30.2
500 459.1 1613.2 544.8 10.1 3.0 14.4 4.2 1101.8 69.5 12.2 36.5


LEGEND:

COP   Coefficient of Performance
EER   Energy Efficiency Ratio
IPLV   Integrated Part-Load Value

*Air Conditioning and Refrigeration Institute.

NOTES:
1. Rated in accordance with ARI Standard 550/590-2003 at standard rating conditions.
2. Standard rating conditions are as follows:
    Cooler Conditions:
       Leaving water temperature: 44 F (6.7 C)
       Flow rate: 2.4 gpm/ton ( 0.043 l/s/kW)
    Fouling Factor:
       0.00010 hr x sq ft °F/Btu (0.000018 m2 x °C/W)
    Condenser Conditions:
       Entering Air Temperature: 95 F (35 C)



Weights & Dimensions
Size Operating
Weight*
(Lbs)
Dimensions (ft-in.)
Al/Cu
Condenser Coil
Microchannel
Condenser Coil
Length Width Height
080 7,674 7,234 11' 9-1/4" 7' 4" 7' 6-1/2"
090 9,959 9,382 15' 8-1/4" 7' 4" 7' 6-1/2"
100 10,186 9,603 15' 8-1/4" 7' 4" 7' 6-1/2"
110 10,326 9,738 15' 8-1/4" 7' 4" 7' 6-1/2"
120 10,471 9,877 15' 8-1/4" 7' 4" 7' 6-1/2"
140 12,760 12,023 19' 7-1/4" 7' 4" 7' 6-1/2"
160 13,003 12,255 19' 7-1/4" 7' 4" 7' 6-1/2"
180 13,590 12,699 23' 6-1/4" 7' 4" 7' 6-1/2"
200 13,712 12,810 23' 6-1/4" 7' 4" 7' 6-1/2"
220 14,727 13,748 27' 5-1/4" 7' 4" 7' 6-1/2"
240 14,887 13,897 27' 5-1/4" 7' 4" 7' 6-1/2"
260 16,853 15,720 31' 4-1/4" 7' 4" 7' 6-1/2"
280 17,022 15,878 31' 4-1/4" 7' 4" 7' 6-1/2"
300 17,362 16,141 31' 4-1/4" 7' 4" 7' 6-1/2"
325 18,834 17,467 35' 3-1/4" 7' 4" 7' 6-1/2"
350 19,040 17,659 35' 3-1/4" 7' 4" 7' 6-1/2"
400 24,578 23,038 39' 2-1/4" 7' 4" 7' 6-1/2"
450 26,600 24,901 43' 1-1/4" 7' 4" 7' 6-1/2"
500 26,894 25,167 43' 1-1/4" 7' 4" 7' 6-1/2"
*Operating weight includes 2 pumps on sizes 090-160. No pumps are available on sizes 080, 180-500

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy