Carrier Commercial- A United Technologies Company
Back to Product Physical Data

50YD GT-PX

Water Source Heat Pump
Geothermal Heating and Cooling
Vertical and Horizontal
Two-Stage
with Puron® Refrigerant (R-410A)
HVAC Equuipment 50YD Water Source Heat Pump

Size Capacity
Modulation
Water Loop Heat Pump

Ground Water Heat Pump

Ground Loop Heat Pump
Cooling
Water 86°
Heating
Water 68°
Cooling
Water 59°
Heating
Water 50°
Cooling
Full Load 77°
Part Load 68°
Heating
Full Load 32°
Part Load 41°
Capacity
(Btuh)
EER Capacity
(Btuh)
COP Capacity
(Btuh)
EER Capacity
(Btuh)
COP Capacity
(Btuh)
EER Capacity
(Btuh)
COP
026 Full
Part
25,300
19,400
15.9
18.3
30,800
22,400
5.3
6.1
28,900
22,200
24.5
30.8
25,700
18,600
4.8
5.1
26,600
21,300
18.5
26.0
19,800
16,500
4.0
4.6
038 Full
Part
36,200
26,200
15.6
18.5
44,800
30,800
5.3
6.3
41,200
30,200
23.0
31.5
36,700
24,800
4.7
5.1
38,200
28,900
18.2
27.0
29,000
22,100
4.0
4.5
049 Full
Part
48,400
36,100
15.7
18.0
59,900
44,300
5.2
6.2
54,600
40,700
22.5
28.7
48,300
35,400
4.7
5.1
50,600
39,600
17.9
24.9
37,500
31,200
4.0
4.6
064 Full
Part
61,500
44,900
15.0
17.6
72,300
51,100
5.0
5.7
68,600
51,900
22.0
29.7
59,600
41,800
4.4
4.7
64,800
49,800
17.5
25.3
48,000
37,500
3.9
4.3

EER - Energy Efficiency Ratio
COP - Coefficient of Performance

Cooling capacities based on 86.6° DB, 66.2° WB entering air temperature.
Heating capacities based on 68° DB, 59° WB entering air temperature.
All ratings based on 208V operation.

Certified in accordance with the ARI/ISO Standard 13256-1 Certification Program, which replaces ARI Standard 320, 325, and 330.

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2010 Legal Notice Privacy Policy