Carrier Commercial- A United Technologies Company
Back to Product Physical Data

50TJ WEATHERMAKER®

Single Package Rooftop
Standard Efficiency
Electric Cooling Units
15 to 25 Tons
48TJ Rooftop Unit

ARI* Capacity Ratings / Physical Data
Size Nominal
Capacity
(Tons)
Net
Cooling
Capacity
(Btuh)
Total
Power
kW
EER Sound
Ratings
(dB)
IPLV Weight
(lbs)
Dimensions (ft-in)
Length Width Height
016 15 178,000 19.8 8.9 88 9.6 1500 6'-11 1/2" 7'-2 1/8" 3'-9"
020 18 188,000 21.3 8.8 88 9.8 1650 6'-11 1/2" 7'-2 1/8" 3'-9"
024 20 220,000 25.1 8.7 94 8.9 1775 6'-11 1/2" 7'-2 1/8" 3'-11 1/4"
028 25 270,000 30.9 8.7 94 9.2 1850 6'-11 1/2" 7'-2 1/8" 3'-11 1/4"

LEGEND
db — Dry Bulb
EER — Energy Efficiency Ratio
IPLV — Integrated Part-Load Values
wb — Wet Bulb

*Air-Conditioning & Refrigeration Institute.

NOTES:
1. Rated in accordance with ARI Standards 360-89 and 270-89.
2. The 50TJ028 is beyond the scope of the ARI Certification Program.
3. ARI ratings are net values, reflecting the effects of circulating fan heat.
4. Ratings are based on:
          Cooling Standard: 80 F db, 67 F wb indoor entering-air temperature and 95 F db air entering outdoor unit.
          IPLV Standard: 80 F db, 67 F wb indoor entering-air temperature and 80 F db outdoor entering-air temperature.
 

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy