Carrier Commercial- A United Technologies Company
Back to Product Physical Data

40U AIRSTREAM™

Unit Ventilator
Vertical 500 to 1,500 CFM
Horizontal 750 to 2,000 CFM

40UV - Vertical
40UH - Horizontal
40UH Unit Ventilator

Vertical Units
Model
40UV
Nominal
Airflow
(Cfm)
Approx
Ship Weight
(lbs)
Dimensions* (in.)
16 5/8"
Deep Units
21 7/8"
Deep Units
Length Width Height
050 500 275 295 52 16 5/8 or 21 7/8 30
075 750 350 370 64 16 5/8 or 21 7/8 30
100 1000 425 445 76 16 5/8 or 21 7/8 30
125 1250 495 525 88 16 5/8 or 21 7/8 30
150 1500 570 600 100 16 5/8 or 21 7/8 30

Horizontal Units
Model
40UH
Nominal
Airflow
(Cfm)
Shipping
Weight
(lbs)
Dimensions (in.)
Length Width Height
075 750 380 64 30 16 5/8
100 1000 455 76 30 16 5/8
125 1250 525 88 30 16 5/8
150 1500 600 100 30 16 5/8
200 2000 640 100 30 16 5/8

*Dimensions shown are nominal, dimensions can vary with unit configuration.

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy