Javascript is required to properly view this site. Please turn on your JavaScript now.
58STA
Gas-Fired Furnaces
Up to 80% AFUE
Back to Product Description
Performance and Sizing Information
58STA
Size
Rated Heating
Input (Btuh)*
Upflow/Downflow
Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow
Horizontal
AFUE* %
Selectable Cooling CFM
@ 0.5 ESP Max/Min†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
045–1-08
44,000
35,000
80.0
845/620
4
14 3/16
104
045–1-12
44,000
36,000
80.0
1160/1040
4
14 3/16
107
070–1-08
66,000
53,000
80.0
900/600
4
14 3/16
111
070–1-12
66,000
54,000
80.0
1200/1050
4
14 3/16
115
070–1-16
66,000
tba
80.0
tba
4
17 1/2
126
090–1-14
88,000
71,000
80.0
1385/1195
4
17 1/2
127
090–1-16
88,000
71,000
80.0
1720/1375
4
21
140
090–1-20
88,000
tba
80.0
tba
4
21
146
110–1-12
110,000
89,000
80.0
1355/1080
4
17 1/2
135
110–1-16
110,000
89,000
80.0
1680/1310
4
21
146
110–1-22
110,000
89,000
80.0
2200/1795
4
21
152
135–1-16
132,000
107,000
80.0
1710/1380
5‡
21
149
135–1-22
132,000
107,000
80.0
2150/1715
5‡
24 1/2
163
155–1-20
154,000
125,000
80.0
2230/1695
5‡
24 1/2
170
* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all funaces.
Return to Top
View Printer Friendly Version
Copyright © 2011
Legal Notice
·
Privacy Policy
Copyright © 2011
Legal Notice
·
Privacy Policy