Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Residential Home / 58CVX

58CVX Infinity™ 80

Variable Speed Gas-Fired Furnaces, Low NOx
Up to 80% AFUE
58CVX

Back to Product Description
Performance and Sizing Information
58CVX
Size Rated Heating
Input (Btuh)*
Upflow/Downflow/Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow/Horizontal
AFUE* % Selectable Cooling
CFM @ 0.5 ESP Max/Min†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
High Stage Low Stage High Stage Low Stage
070–1-12 66,000/63,000 43,500 54,000/51,000 35,000 80.0 1400/525 4 14 3/16 127
090–1-16 88,000/84,000 58,000 71,000/68,000 47,000 80.0 1600/525 4 17 1/2 161
110–1-22 110,000/105,000 72,500 89,000/86,000 59,000 80.0 2200/700 4 21 162
135–1-22 132,000/126,000 87,000 107,000/102,000 70,000 80.0 2200/700 5‡ 24 1/2 177
155–1-22 154,000/147,000 101,500 125,000/119,000 82,000 80.0 2200/700 5‡ 24 1/2 183

* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all funaces.

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy