Javascript is required to properly view this site. Please turn on your JavaScript now.
58CTA Performance™ 80
2-Stage Gas-Fired Furnaces
Up to 80% AFUE
Back to Product Description
Performance and Sizing Information
58CTA
Size
Rated Heating
Input (Btuh)*
Upflow/Downflow-Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow-Horizontal
AFUE* %
Selectable Cooling
CFM @ 0.5 ESP Max./Min.†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
High Stage
Low Stage
High Stage
Low Stage
045–1-08
44,000
29,000
35,000
23,000
80.0
845/555
4
14 3/16
116
045–1-12
44,000
29,000
36,000
23,000
80.0
1175/745
4
14 3/16
119
070–1-08
66,000
43,500
54,000
36,000
80.0
900/550
4
14 3/16
120
070–1-12
66,000
43,500
54,000
36,000
80.0
1240/670
4
14 3/16
124
070–1-16
66,000
43,500
tba
tba
80.0
tba
4
17 1/2
138
090–1-14
88,000
58,000
71,000
47,000
80.0
1385/1065
4
17 1/2
136
090–1-16
88,000
58,000
71,000
47,000
80.0
1720/940
4
21
151
090–1-20
88,000
58,000
tba
tba
80.0
tba
4
21
156
110–1-12
110,000
72,500
89,000
59,000
80.0
1355/1065
4
17 1/2
144
110–1-16
110,000
72,500
89,000
59,000
80.0
1695/935
4
21
158
110–1-22
110,000
72,500
89,000
59,000
80.0
2220/1200
4
21
163
135–1-16
132,000
87,000
107,000
70,000
80.0
1710/1210
5‡
21
163
135–1-22
132,000
87,000
107,000
70,000
80.0
2110/1530
5‡
24 1/2
174
155–1-20
154,000
101,500
124,000
82,000
80.0
2230/1495
5‡
24 1/2
181
* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all funaces.
Return to Top
View Printer Friendly Version
Copyright © 2011
Legal Notice
·
Privacy Policy
Copyright © 2011
Legal Notice
·
Privacy Policy