Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 48HJ

48HJ WEATHERMASTER®

Single-Package Rooftop
High-Efficiency
Gas Heating/Electric Cooling Units
3 to 12½ Nominal Tons


48/50HJ 6 to 12.5 tons

Back to Product Description
ARI* Capacity Ratings / Physical Data
Size Nominal
Capacity
(Tons)
Net
Cooling
Capacity
(Btuh)
Total
Power
kW
SEER† EER Sound
Ratings
(dB)
IPLV†† Weight
(lbs)
Dimensions (ft-in)
Length Width Height
004 3 36,000 3.2 13.0 11.2 76 N/A 530 6'-1 11/16 3'-9" 2'-9 5/16"
005 4 46,000 4.1 13.0 11.1 76 N/A 540 6'-1 11/16 3'-9" 2'-9 5/16"
006 5 61,000 5.5 13.0 11.0 80 N/A 560 6'-1 11/16 3'-9" 2'-9 5/16"
007 6 73,000 6.7 - 11.0 80 N/A 635 6'-1 11/16 3'-9" 3'-5 5/16"
008 7½ 90,000 8.2 - 11.0 82 11.6 870 7'-3 3/8" 4'-9 3/4" 3'-5 5/16"
009 8½ 103,000 8.9 - 11.6 82 12.8 1015 7'-3 3/8" 4'-9 3/4" 4'-1 5/16"
012 10 120,000 10.9 - 11.0 84 11.4 1035 7'-3 3/8" 4'-9 3/4" 4'-1 5/16"
014 12½ 138,000 14.4 - 9.6 86 10.3 1050 7'-3 3/8" 4'-9 3/4" 4'-1 5/16"

LEGEND
EER — Energy Efficiency Ratio
IPLV — Integrated Part-Load Value
SEER — Seasonal Energy Efficiency Ratio
*Air-Conditioning & Refrigeration Institute.

†Applies only to units with capacity of 65,000 Btuh or less.
**ARI does not require EER ratings for unit with capacity below 65,000 Btuh. For these units, the EER rating at ARI standard conditions is provided for information only.
††The IPLV is not applicable to single-compressor units.

NOTES:
1. Rated in accordance with ARI Standard 210-94 or 360-93.
2. Ratings are net values, reflecting the effects of circulating fan heat.
3. Ratings are based on:
          Cooling Standard: 80 F db, 67 wb indoor entering-air temperature and 95 F db outdoor entering-air temperature.
          IPLV Standard: 80 F db, 67 F wb indoor entering-air temperature and 80 F db outdoor entering-air temperature.
4. All 48HJ004-014 units are in compliance with ASHRAE 90.1 2001 Energy Standard for minimum SEER and EER requirements. Refer to state and local codes or visit the following website: http://solstice.crest.org/efficiency/bcap to determine if compliance with this standard pertains to a given geographical area of the United States.
 

 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013