Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 50TM

50TM WEATHERMAKER®

Single Packaged Rooftop
High Efficiency
Electric Cooling Units
15 to 25 Nominal Tons


48TJ Rooftop Unit

Back to Product Description
ARI* Capacity Ratings / Physical Data
Size Nominal
Capacity
(Tons)
Net
Cooling
Capacity
(Btuh)
Total
Power
kW
EER Sound
Ratings
(dB)
IPLV Weight
(lbs)
Dimensions (ft-in)
Length Width Height
016 15 178,000 16.8 9.7 88 9.9 1650 6'-11 1/2" 7'-2 1/8" 3'-9"
020 18 204,000 20.6 10.0 88 10.5 1710 6'-11 1/2" 7'-2 1/8" 3'-9"
025 20 236,000 24.6 9.7 94 10.4 1770 6'-11 1/2" 7'-2 1/8" 3'-11 1/4"
028 25 278,000 28.3 9.8 94 10.5 2120 9'-8 3/8" 7'-2 1/8" 4'-4 1/4"

LEGEND
db — Dry Bulb
EER — Energy Efficiency Ratio
IPLV — Integrated Part-Load Values
wb — Wet Bulb

*Air-Conditioning & Refrigeration Institute.

NOTES:
1. Rated in accordance with ARI Standards 360-93 and 270-95.
2. The 50TM028 is beyond the scope of the ARI Certification Program.
3. ARI ratings are net values, reflecting the effects of circulating fan heat.
4. Ratings are based on:
          Cooling Standard: 80 F db, 67 F wb indoor entering-air temperature and 95 F db air entering outdoor unit.
          IPLV Standard: 80 F db, 67 F wb indoor entering-air temperature and 80 F db outdoor entering-air temperature.
5. All 50TM016-028 units are in compliance with ASHRAE 90.1 2001 Energy Standard for minimum EER requirements. Refer to state and local codes or visit the following website: http://solstice.crest.org/efficiency/bcap to determine if compliance with this standard pertains to a given geographical area of the United States.

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy