Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 40QA

40QA 

Duct-Free Split-System
Under Ceiling Fan Coil Indoor Section
18,000 to 60,000 Btuh

QAB - Cooling
QAE - Heat pump with electric heat
40QA Under-Ceiling Fan Coil

Back to Product Description
40QAB Fan Coils with 38HDC and 38HDL Condensers
NOMINAL CAPACITY TONS INDOOR UNIT OUTDOOR UNIT ARI CAPACITY Btuh ARI CFM SEER EER SOUND RATING (dBa)
INDOOR POWER INDOOR PRESSURE OUTDOOR POWER OUTDOOR PRESSURE
1.5 40QAB024-331 38HDC018-3 18,000 500 12.0 11.0 57.2 46.2 66.1 55.1
38HDL018-3 18,000 500 11.6 10.5 59.5 48.5
2.0 40QAB024-331 38HDC024-3 22,800 600 12.0 11.0 58.4 47.4 65.5 54.5
38HDL024-3 23,000 600 11.0 11.2 63.2 52.2
2.5 40QAB036-321 38HDC030-3 30,000 840 12.0 11.0 68.4 57.4 63.0 52.0
38HDL030-3 29,000 840 10.3 9.7 59.5 48.5
3.0 40QAB036-321 38HDC036-3,5,6 34,000 840 12.0 10.5 68.4 57.4 64.5 53.5
38HDL036-3 34,000 840 10.1 9.6 64.7 53.7
4.0 40QAB048-321 38HDC048-3,5,6 47,000 1,200 12.0 10.8 67.3 56.3 70.1 59.1
38HDL048-3 45,500 1,200 10.8 9.9 65.4 54.4
5.0 40QAB060-311 38HDC060-3,5,6 58,000 1,600 12.0 11.2 70.1 59.1 69.4 58.4
38HDL060-3 58,500 1,600 10.8 9.5 65.8 54.8
CFM - Cubic Feet Per Minute
SEER - Seasonal Energy Efficiency Rating
¿ Each Indoor Section
40QAE Fan Coils with 38HDC and 38HDL Condensers
NOMINAL CAPACITY TONS INDOOR UNIT OUTDOOR UNIT ARI Cooling Heating KW Std CFM SEER EER SOUND RATING (dBa)
INDOOR POWER INDOOR PRESSURE OUTDOOR POWER OUTDOOR PRESSURE
1.5 & 2 40QAE024 38HDC018-3 17,800 2.0 500 12.0 10.9 57.2 46.2 66.1 55.1
38HDC024-3 22,600 2.0 500 12.0 10.9 65.5 54.5
38HDL018-3 18,000 2.0 500 11.6 10.5 59.5 48.5
38HDL024-3 23,000 2.0 500 11.0 11.2 63.2 52.2
2.5 40QAE036 38HDC030-3 29,200 3.0 870 12.0 10.7 68.4 57.4 63.0 52.0
38HDC036-3, 5, 6 33,800 3.0 870 12.0 10.4 64.5 53.5
38HDL030-3 29,000 3.0 870 10.3 9.7 59.5 48.5
38HDL036-3 33,400 3.0 870 10.1 9.5 64.7 53.7
4.0 40QAE048 38HDC048-3, 5, 6 46,500 4.0 1,100 12.0 10.6 67.3 56.3 70.1 59.1
38HDL048-3 45,500 4.0 1,100 10.8 9.9 65.4 54.4
5.0 40QAE060 38HDC060-3, 5, 6 57,500 5.0 1,600 12.0 11.1 70.1 59.1 69.4 58.4
38HDL060-3 58,500 5.0 1,600 10.8 9.5 65.8 54.8
CFM - Cubic Feet Per Minute
SEER - Seasonal Energy Efficiency Rating
¿ Each Indoor Section
40QAE Fan Coils with 38QR Condensers
NOMINAL CAPACITY TONS INDOOR UNIT OUTDOOR UNIT ARI CAPACITIES ARI CFM SEER EER HSPF SOUND RATING (dBa)
C/O Btuh H/P Btuh INDOOR POWER INDOOR PRESSURE OUTDOOR POWER OUTDOOR PRESSURE
2.0 40QAE024-331 38QR-018C-3 19,000 17,000 500 11.0 10.0 7.2 57.2 46.2 67.2 56.2
38QR-024C-3 24,000 22,600 525 11.0 10.0 7.3 66.3 55.3
3.0 40QAE036-321 38QR-030C-3 30,000 28,000 870 11.0 10.2 7.4 68.4 57.4 65.9 54.9
38QR-036C-3,5,6 33,400 33,400 870 11.2 10.2 7.2 66.2 55.2
4.0 40QAE048-321 38QR-048C-3,5,6 48,000 45,500 1,100 10.2 9.6 7.3 67.3 56.3 73.0 62.0
5.0 40QAE060-311 38QR-060C-3,5,6 58,000 57,500 1,600 11.0 9.9 7.4 70.1 59.1 73.6 62.6
CFM - Cubic Feet Per Minute
SEER - Seasonal Energy Efficiency Rating
¿ Each Indoor Section

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy