Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 48HC

48HC WEATHERMASTER®

Single-Package Rooftop
High Efficiency
Gas Heating/Electric Cooling Units
3 to 25 Nominal Tons
48HC Weathermaster Rooftop Unit

Back to Product Description
48TC ARI Capacity Ratings, Weights and Dimensions
48HC Unit Information

Nominal Cooling
Ton Size

Cooling
Stages
AHRI Efficiency
(SEER) EER
Dimensions (in.)
L x Wx H

Low Gas Heating
Input (MBtuh)

Medium Gas Heating
Input (MBtuh)
High Gas Heating
Input (MBtuh)
Approx. Unit
Weight (lb)
3 1 (15.0) 74 x 47 x 33 72 115 - 505
4 1 (15.6) 74 x 47 x 41 72 115 150 590
5 1 (15.2) 74 x 47 x 41 72 115 150 600
6 1 12.0 88 x 59 x 41 72 125 150 765
7.5 2 12.0 88 x 59 x 49 125 180 224 925
8.5 2 12.0 88 x 59 x 49 125 180 224 925
10 2 11.5 88 x 59 x 49 180 224 250 1099
12.5 2 12.2 116 x 63 x 57 150 180 240 1430
15 2 12.0 128 x 87 x 49 220 310 400 1892
17.5 2 12.0 141 x 87 x 49 220 310 400 2102
20 2 12.0 141 x 87 x 57 220 310 400 2247
25 2 11.2 158 x 87 x 57 220 310 400 2292

 

Legend

AHRI   Air-Conditioning, Heating & Refrigeration Institute
ASHRAE   American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER   Energy Efficiency Ratio
SEER   Seasonal Energy Efficiency Ratio

Notes

  1. Rated and certified under ARI Standard 210/240---06 or 340/360---07, as appropriate.
  2. Ratings are based on:
    • Cooling Standard: 80 F (27 C) db, 67 F (19 C) wb indoor air temp and 95 F (35 C) db outdoor air temp.
    • IPLV Standard: 80 F (27 C) db, 67 F (19 C) wb indoor air temp and 80 F (27 C) db outdoor air temp.
  3. All 48HC units comply with ASHRAE 90.1 2001, 2004 Energy Standard for minimum SEER and EER requirements.
  4. 48HC units comply with US Energy Policy Act (2005). To evaluate code compliance requirements, refer to state and local codes or visit the following website: http://bcap-energy.org./

 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014