Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 38AUZ

38AUZ GEMINI™

Commercial Split-System
With Puron® Refrigerant

38AUZ
 - Cooling only, 6 to 20 Tons Single Stage Cooling
38AUD
 - Cooling only, 10 to 20 Tons Two Stage Cooling
38AUQ
 - Heat Pump, 6 to 20 Tons

img_38arz_condensing_unit.jpg

Back to Product Description
38AUZ / 40RU ARI Capacity Ratings, Weights and Dimensions
38AUZ/40RUA AHRI Cooling Ratings
Unit Cooling
Stages
Nominal
Capacity
(Tons)
Net
Cooling
Capacity
(MBH)
Total
Power
(KW)
EER IEER
38AUZ07/40RUA07 1 6 71 6.1 11.2 11.4
38AUZ08/40RUA08 1 7.5 92 8.2 11.2 11.4
38AUZ12/40RUA12 1 10 117 10.3 11.2 11.4
38AUZ14/40RUA14 1 12.5 148 13.5 11.0 11.2
38AUZ16/40RUA16 1 15 180 16.4 11.0 11.2
38AUZ25/40RUA25 1 20 240 21.6 11.0 11.2

Legend

AHRI   Air-Conditioning, Heating, and Refrigeration Institute
ASHRAE   American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER   Energy Efficiency Ratio
IEER   Integrated Energy Efficiency Ratio
COP   Coefficient of Performance

Notes

  1. Rated in accordance with ARI Standard 340/360---07, as appropriate.
  2. Ratings are based on:
    • Cooling Standard: 27° C (80° F) db, 19_C (67° F) wb indoor air temp and 35° C (95° F) db outdoor air temp.
    • IEER Standard: 27° C (80° F) db, 19° C (67° F) wb indoor air temp and 4 various outdoor temperatures.
  3. All units comply with ASHRAE 90.1 Energy Standard for minimum EER and IEER requirements.

 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013