|
|
Single-Package Rooftop
Standard Efficiency
Gas Heating/Electric Cooling Units
3 to 27.5 Nominal Tons
|
|
 |
48TC ARI Capacity Ratings, Weights and Dimensions
48TC Unit Information
Nominal Cooling
Ton Size |
Cooling Stages |
AHRI Efficiency
(SEER) EER |
Dimensions (in.)
L x Wx H |
Low Gas Heating
Input (MBtuh) |
Medium Gas Heating
Input (MBtuh) |
High Gas Heating
Input (MBtuh) |
Approx. Unit
Weight (lb) |
| 3 |
1 |
(13.0) |
74 x 47 x 33 |
72 |
115 |
- |
483 |
| 4 |
1 |
(13.0) |
74 x 47 x 33 |
72 |
115 |
150 |
537 |
| 5 |
1 |
(13.0) |
74 x 47 x 33 |
72 |
115 |
150 |
569 |
| 6 |
1 |
11.0 |
74 x 47 x 41 |
72 |
115 |
150 |
652 |
| 7.5 |
1 |
11.0 |
88 x 59 x 41 |
125 |
180 |
224 |
780 |
| 7.5 |
2 |
11.0 |
88 x 59 x 41 |
125 |
180 |
224 |
835 |
| 8.5 |
1 |
11.0 |
88 x 59 x 49 |
125 |
180 |
224 |
920 |
| 8.5 |
2 |
11.0 |
88 x 59 x 49 |
125 |
180 |
224 |
930 |
| 10 |
1 |
11.0 |
88 x 59 x 49 |
180 |
224 |
250 |
930 |
| 10 |
2 |
11.1 |
88 x 59 x 49 |
180 |
224 |
250 |
940 |
| 12.5 |
2 |
10.8 |
88 x 59 x 49 |
180 |
224 |
250 |
1167 |
| 15 |
2 |
10.8 |
116 x 63 x 57 |
180 |
240 |
350 |
1380 |
| 15 |
2 |
10.8 |
128 x 87 x 49 |
220 |
310 |
400 |
1907 |
| 17.5 |
2 |
10.8 |
128 x 87 x 49 |
220 |
310 |
400 |
1922 |
| 20 |
2 |
9.8 |
141 x 87 x 49 |
220 |
310 |
400 |
2072 |
| 25 |
2 |
9.8 |
141 x 87 x 57 |
220 |
310 |
400 |
2197 |
| 27.5 |
2 |
10.2 |
158 x 87 x 57 |
220 |
310 |
400 |
2320 |
Legend
| AHRI |
|
Air-Conditioning, Heating & Refrigeration Institute |
| ASHRAE |
|
American Society of Heating, Refrigerating and Air Conditioning,
Inc. |
| EER |
|
Energy Efficiency Ratio |
| SEER |
|
Seasonal Energy Efficiency Ratio |
Notes
- Rated and certified under ARI Standard 210/240---06 or 340/360---07, as
appropriate.
- Ratings are based on:
- Cooling Standard: 80 F (27 C) db, 67 F (19 C) wb indoor air temp and 95
F (35 C) db outdoor air temp.
- IPLV Standard: 80 F (27 C) db, 67 F (19 C) wb indoor air temp and 80 F
(27 C) db outdoor air temp.
- All 48TC units comply with ASHRAE 90.1 2001, 2004 Energy Standard for
minimum SEER and EER requirements.
- 48TC units comply with US Energy Policy Act (2005). To evaluate code
compliance requirements, refer to state and local codes or visit the following
website: http://bcap-energy.org./
|
|
|