Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 38HDC

38HDC 

Duct-Free Split-System
Commercial Grade
Condensing Unit
Horizontal Discharge
18,000 to 60,000 Btuh
38HDC Outdoor Condensing Unit

Back to Product Description
40QAB Cooling Only Fan Coils with 38HDC and 38HDL Horizontal Discharge Condensers
NOMINAL CAPACITY TONS INDOOR UNIT OUTDOOR UNIT ARI CAPACITY Btuh ARI CFM SEER EER SOUND RATING (dBa)
INDOOR POWER INDOOR PRESSURE OUTDOOR POWER OUTDOOR PRESSURE
1.5 40QAB024-331 38HDC018-3 18,000 500 12.0 11.0 57.2 46.2 66.1 55.1
38HDL018-3 18,000 500 11.6 10.5 59.5 48.5
2.0 40QAB024-331 38HDC024-3 22,800 600 12.0 11.0 58.4 47.4 65.5 54.5
38HDL024-3 23,000 600 11.0 11.2 63.2 52.2
2.5 40QAB036-321 38HDC030-3 30,000 840 12.0 11.0 68.4 57.4 63.0 52.0
38HDL030-3 29,000 840 10.3 9.7 59.5 48.5
3.0 40QAB036-321 38HDC036-3,5,6 34,000 840 12.0 10.5 68.4 57.4 64.5 53.5
38HDL036-3 34,000 840 10.1 9.6 64.7 53.7
4.0 40QAB048-321 38HDC048-3,5,6 47,000 1,200 12.0 10.8 67.3 56.3 70.1 59.1
38HDL048-3 45,500 1,200 10.8 9.9 65.4 54.4
5.0 40QAB060-311 38HDC060-3,5,6 58,000 1,600 12.0 11.2 70.1 59.1 69.4 58.4
38HDL060-3 58,500 1,600 10.8 9.5 65.8 54.8
CFM - Cubic Feet Per Minute
SEER - Seasonal Energy Efficiency Rating
¿ Each Indoor Section
40QKB Cooling Only Fan Coils with 38HDC and 38HDL Horizontal Discharge Condensers
NOMINAL CAPACITY TONS INDOOR UNIT OUTDOOR UNIT ARI CAPACITY Btuh ARI CFM SEER EER SOUND RATING (dBa)
INDOOR POWER INDOOR PRESSURE OUTDOOR POWER OUTDOOR PRESSURE
1.5 40QKB024-3 38HDC018-3 18,300 525 11.0 10.4 56.3 45.3 66.1 55.1
38HDL018-3 17,800 525 11.4 10.6 59.5 48.5
2.0 2.5 3.0 40QKB036-3 38HDC024-3 24,000 915 11.0 10.9 54.8 43.8 65.5 54.5
38HDL024-3 24,000 915 11.8 11.3 63.2 52.2
38HDC030-3 30,000 915 10.8 9.6 63.0 52.0
38HDL030-3 29,000 915 11.1 10.1 59.5 48.5
38HDC036-3,5,6 33,000 915 10.8 10.5 64.5 53.5
38HDL036-3 34,400 915 10.5 9.7 64.7 53.7
CFM - Cubic Feet Per Minute
SEER - Seasonal Energy Efficiency Rating
¿ Each Indoor Section

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2006 Legal Notice Privacy Policy