Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 19XR

19XR EVERGREENĀ®

High-Efficiency
Hermetic Centrifugal Chiller

19XR
200 to 1,500 Nominal Tons (703 to 5275 kW)

19XRV with Variable frequency Drive
200 to 1,450 Nominal Tons (703 to 5100 kW)
hvac chillers,19xr,centrifugal chillers

Back to Product Description
Nominal
Capacity
(Tons) †
Heat
Exchanger
Size
Length with
Nozzle-in-Head Waterbox
Width Height **
2-Pass* 1 or 3-Pass
ft-in. mm ft-in. mm ft-in. mm ft-in. mm
200 10 TO 12 11-4 3454 11-11 3632 5-2 7/8 1597 6-1 1/4 1861
225 15 TO 17 13-7 1/2 4153 14-2 1/2 4331 5-2 7/8 1597 6-1 1/4 1861
250 20 TO 22 11-4 3/4 3473 11-11 3/4 3651 5-6 7/8 1688 6-3 1/4 1911
300 30 TO 32 13-8 1/4 4172 14-3 1/4 4350 5-6 7/16 1688 6-3 1/4 1911
350 35 TO 37 15-4 3/4 4693 15-11 3/4 4870 5-6 7/16 1688 6-3 1/4 1911
450 40 TO 42 14-3 1/8 4347 14-9 4496 6-3 1/8 1908 7-0 3/4 2153
500 45 TO 47 15-8 5/8 4867 16-5 1/2 5017 6-3 1/8 1908 7-0 3/4 2153
550 50 TO 52 14-4 1/2 4382 14-10 4521 6-6 1/2 1994 7-1 2159
600 55 TO 57 16-1 4902 16-6 1/2 5042 6-6 1/2 1994 7-1 2159
700 60 TO 62 14-5 1/4 4401 14-11 4547 6-11 5/8 2124 7-4 7/8 2257
800 65 TO 67 16-1 3/4 4921 16-7 1/2 5067 6-11 5/8 2124 7-4 7/8 2257
1000 70 TO 72 16-6 1/8 5032 17-0 1/2 5194 8-1 1/4 2470 9-9 1/2 2985
1200 75 TO 77 18-6 1/8 5642 19-0 1/2 5804 8-1 1/4 2470 9-9 1/2 2985
1300 80 TO 82 16-9 1/8 5109 17-3 1/2 5271 8-10 3/4 2711 9-11 1/4 3029
1500 85 TO 87 18-9 1/8 5718 19-3 1/2 5880 8-10 3/4 2711 9-11 1/4 3029

*Assumes all customer connections are on the same end of the chiller.
**Height is for chiller without unit-mounted starter.
†Heat exchangers are rated for typical applications at ARI Conditions (44F leaving chilled water and 2.4 gpm/ton in the cooler, and 85F entering condenser water with 3.0 gpm/ton flow in the condenser).

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy