Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Search Models / TSTATCCNHP01-B

TSTATCCNHP01-B Comfort Series

Comfort Series
Deluxe Non-Programmable Thermostats

Back to Product Description
Performance and Sizing Information
TSTAT
Description Application Staging Power Supply Functions and Features
Model Program Gas Electric Heat Pump Heat Cool 24 VAC Battery Power Stealing Auto- change over Back Lighting Adjustable Differential Humidity Control Outdoor Sensor Clean Filter Reminder Energy Star
Programmable Thermidistat Control
TSTATCCPRH01-B 7-day 3 2  
Premium Programmable Thermostat
TSTATCCPAC01-B 7-day    1 1    
TSTATCCPHP01-B 7-day  2 1    
TSTATCCP2S01-B 7-day  3 2    
TSTATCCPDF01-B 7-day   3 3    
Programmable Flushmount Thermostat
TSTATCCPF101 1-day  2 2        
TSTATCCPF701 7-day  2 2      
Premium Wireless Programmable Thermostat
TSTATCCREC01   •  •                         
TSTATCCPRF01 7-day 2 2          
Deluxe Programmable Thermostat
TSTATCCPS101 1-day 2 1          
TSTATCCPS701 7-day 2 2      
Builder's Standard Programmable Thermostat Programmable Thermostat
TSTATCCSAC01 5-2 day   1 1              
TSTATCCSHP01 5-2 day   2 1                
Standard Programmable Thermostat
TSTATCCPB101 1-day 2 2          
TSTATCCPB501 5-2 day 2 2        
TSTATCCP2W01 7-day 1 1                
Deluxe Non-Programmable Thermostat Thermidistat™ Control
TSTATCCNAC01-B     1 1          
TSTATCCNHP01-B   2 1        
TSTATCCN2S01-B   3 2        
Standard Non-Programmable Thermostat
TSTATCCNB001   2 2            
TSTATCCN2W01     1 1              
Builder's Non-Programmable Thermostat
TSTATCCBAC01-B     1 1                
TSTATCCBHP01-B     2 1                  

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy