Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / Product Solutions / Search Models / HUMCCLFP

HUMCCLFP Performance Series

Performance Series Deluxe Large Fan Powered Humidifiers
HUMCCLFP

Back to Product Description
Performance and Sizing Information
HUMCCSFP
Model Capacity
(120° @ .20 Static)
Approx
Ship
Weight
(lbs)
Dimensions (in.) Flow Rate
(Gallons/Hour)
Width Depth Height
HUMCCLFP1218 (18 gal./day) 17.1 15 29/32 15 31/32 10 11/32 6
HUMCCLBP2217 (17 gal./day) 11.6 13 1/8 15 1/2 9 1/8 6
HUMCCSBP2212 (12 gal./day) 10.7 12 7/8 12 3/4 9 1/8 3
HUMCCSFP1016 (13 gal./day) 10.0 12 1/2 10 3/16 12 3

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy