Carrier Commercial- A United Technologies Company
Back to Product Description

58DLX Comfort™ 80

Gas-Fired Furnaces, Low NOx
Up to 80% AFUE
58DLA

58DLA/58DLX Comfort™ 80 Gas-Fired Furnaces
The 58DLA/58DLX 4-way multipoise gas furnaces offer deluxe features not found in other single-stage 80% gas furnaces. Carrier's QuieTechTM noise reduction system makes the Comfort™ 80 an incredibly quiet induced draft gas furnace. The optional Carrier External Media Cabinet provides an economic way to add high performance air filtration to homes. The Comfort™ 80 control system provides a dehumidification mode, a third motor speed selection for continuous fan operation selectable at the thermostat, and fault code storage in the event of power outages. Applications are easy with 4-way multipoise design, through-the-furnace downflow venting, 13 different venting options, and a door designed for easy service access. An inner blower door is provided for tighter sealing in sensitive applications. The 58DLA furnace is approved for use with natural or propane gas. The 58DLX furnace is approved for use with natural or propane gas, and for use in Low NOx Air Quality Management Districts. Comfort™ 80 features include:
 
  • QuieTechTM noise reduction system
  • Microprocessor based control center
    • Dehumidification selection for summertime cooling
    • Adjustable heating air temperature rise
    • Adjustable cooling airflow
    • ComfortFanTM - Constant fan speed selectable from thermostat
    • LED diagnostics and self-test feature
    • Stores fault codes during power outages
  • 4-way multipoise furnace, 13 vent applications
  • Shorter in height - only 33 1/3" tall
  • Hot Surface Ignition (HSI)
  • Draft safeguard switch to ensure proper furnace venting
  • Insulated blower compartment
  • Heat pump compatible
  • Residential installations eligible for consumer financing through the Retail Credit Program
  • Inner Blower Door
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy