Back to Product Description
SYSTX Infinity Control User Interface

Infinity Control
User Interface
Carrier Inifinty User Interface

SYSTX Infinity Control User Interface
The Infinity System combines the best Carrier products into the world's most complete residential comfort system. By combining Carrier's variable speed furnaces (Model 58MVP or 58CV) or fan coil (Model FE4), a Carrier outdoor unit, and the Infinity Control this system maximizes comfort, energy savings and peace of mind. At the heart of the Carrier system is our revolutionary Infinity Control. The Infinity Control features the largest backlit liquid crystal display in the industry, making it easier to read, even at night. Intuitive prompts let you program everything from humidity levels to fan speeds, giving you the ultimate control over your home comfort.
SYSTX Infinity Zone Control User Interface
The Infinity System combines Carrier's best products into the world¿s most complete residential comfort system. By combining Carrier's variable speed furnaces (Model 58MVP or 58CV) or fan coil (Model FE4), a Carrier outdoor unit and the Infinity Zone Control this system maximizes comfort, energy savings and peace of mind. At the heart of the system is Carrier¿s revolutionary Infinity Zone Control. The Infinity Zone Control features the largest backlit liquid crystal display in the industry, making it easier to read, even at night. Intuitive prompts let you program everything from humidity levels to fan speeds, giving you the ultimate control over your home comfort. The Infinity Zone System offers even more precise control optimizing comfort in up to 8 separate zone areas. Infinity Zoning requires the addition of a Damper Control Module to the Zone Control, enhancing homeowner comfort even further.
 
  • 4 wire installation from each component in the system
  • Intuitive On Screen Prompts for ease of installation and service
  • Ideal-Humidity Settings are the Default, no longer requiring increased system setup
  • Complete Integration of the Temperature, Humidity, and Ventilation in every season
  • 7-day programmability with 2 or 4 periods per day
  • Easy Timed Override Schedule
  • Simplified Vacation Scheduling
  • Day at a Glance Programming for Simplified Ease of Use
  • Programmable Fan by Period
  • TrueSense™ Dirty Filter Detection
  • Indoor Air Quality Pop Up Reminders
  • General Maintenance Reminder Messaging
  • Optional Remote Access Kit can be added for access to your system from the internet or phone (planned)
  • Exclusive features for the Infinity Zone Control (model SYSTXCCUIZ01)
    • Infinity Smart Sensors available for temperature adjustment in indvidual zones
    • Up to 8 zones of control available
    • Patented independent fan control by zone
    • Programmable fan control by period for each zone
    • Override the entire system at single location with the All Zones feature
  • Warranty
    • 5 year parts only warranty on all parts

Copyright © 2011   Legal Notice · Privacy Policy