Carrier Commercial- A United Technologies Company
Back to Product Description

CEPL130548 ComfortVIEW™

Carrier Comfort Network Operator Interface

CEPL130548 - Single User
CEPL130549 - Multi User
 

Features:
  • Displays dynamic data in both test and graphic modes
  • Creates dynamic trend plots of data from one or multiple controllers
  • Configure operating parameters such as time schedules, set points and point configuration
  • Customize graphics and create custom links from graphic to graphic
  • Generates reports from system data
  • Supports direct Ethernet connection to the CCN Ethernet Gateway
ComfortView is a PC-based software interface that provides a single point of entry to the entire CCN network. It is compatible with Windows 2000 Server/Professional and Windows XP Professional operating system platforms. In addition to a built-in graphics library, ComfortView software allows users to create customized screen graphics, illustrating the entire HVAC Controls system for ease of monitoring and configuration.
There are two versions of ComfortVIEW software - single-user and multi-user. The single-user version permits one user to log on at a time. The computer may or may not be connected to a Local Area Network (LAN). ComfortVIEW multi-user version is used on multiple computers that are connected on a network.
Multi-Tasking Capabilities
ComfortView provides true multi-tasking with no need for a dedicated PC. Other Windows-based applications can run simultaneously. This feature also allows users to view a building's multiple operating events in real time.
WorkSPACE Graphics
ComfortView software allows users to create custom WorkSPACE screens, comprised of multiple ViewSpace elements such as digital photos, 3D equipment graphics and tables. Multi-element WorkSPACE screens are troubleshooting time-savers, allowing users to adjust the operation of one unit and see how it affects another part of the system, all on the same screen.
Customized Access Levels
ComfortVIEW provides you with the capability to create custom operator access levels and to define which functions are included in each level. You can allow or prohibit operator access on an area by area basis.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy