Carrier Commercial- A United Technologies Company
Back to Product Description

48HJ WEATHERMASTER®

Single-Package Rooftop
High-Efficiency
Gas Heating/Electric Cooling Units
3 to 12½ Nominal Tons


48/50HJ 6 to 12.5 tons

48HJ units are high-efficiency, single-packaged electric cooling, gas heating units that are prewired and pre-charged with R-22 (HCFC). The units are factory tested in both heating and cooling modes.


Performance Features
  • SEERs up to 13.0. EERs to 11.6
  • Single compressors on 3 to 6 ton sizes
  • Dual compressors on 7-1/2 to 12-1/2 ton sizes
  • Exclusive non-corrosive composite condensate pan in accordance with ASHRAE 62 Standard, sloping design; side or center drain
  • Convertible from vertical to horizontal airflow for slab mounting
  • Copper tube, aluminum fin coils with optional corrosion resistant coils
  • Exclusive Cycle-LOC™ anti-cycle compressor protection
  • Pre-painted exterior panels and primer-coated interior panels tested to 500 hours salt spray protection
  • Acutrol™ refrigerant metering system
  • Fully insulated cabinet
  • Exclusive IGC solid-state control for on-board diagnostics with LED error code designation burner control logic and energy saving indoor fan motor delay
  • “Low NOx” models that meet California Air Quality Management NOx specs
  • Induced draft combustion
  • Redundant gas valves with up to two stages of heating
  • Cooling operating range from to 25° F up to 125° F
  • Rated in accordance with ARI Standards 210 (004-006 sizes) and 360 (007-014 sizes)
  • Designed in accordance with Underwriters’ Laboratories Standard 1995
  • Listed by UL and UL, Canada
  • Models 48HJ004-012 are Energy Star qualified
Maintenance Features
  • Two-inch disposable return air filters
  • Tool-less filter access door
  • Belt drive evaporator-fan motors with adjustable pulleys
Installation Features
  • Thru-the-bottom power entry capability standard
  • Single point gas and electric connections
  • Full perimeter base rail with built-in rigging adapters and fork truck slots
Reliability Features
  • Scroll compressors with internal line-break overload protection
  • 24-volt control circuit protected with resettable circuit breaker
  • Permanently lubricated evaporator-fan motor
  • Totally enclosed condenser motors with permanently lubricated bearings
  • Loss of charge, freeze protection, and high-pressure switches
  • Exclusive IGC anti-cycle protection for gas heat operation
  • Solid-state electronic direct spark ignition system
  • Flame roll-out safety protector
Standard Limited Warranty
  • 10-year heat exchanger
  • 5-year compressor
  • 1-year parts
Factory Installed OptionField Installed Accessory
100% or 25% open two-position damperY
COBRA™
Energy recovery unitY
Full perimeter roof curbY
Sleeper rail (for use with standard unit roof curb)Y
Condenser coil grilleY
Condenser coil hail guard assemblyY
Convenience outletY
Copper fins indoor and outdoor coilY
Copper fins outdoor coilY
E-Coat outdoor coil (aluminum)Y
E-Coat outdoor coil (copper)Y
EconoMi$er IV with controllerYY
EconoMi$er2 (without controller)YY
Electronic programmable thermostatY
Energy$Recycler™
UnitY
Mounting kitY
Supply air blowerY
Transformer for 460 vY
Transformer for 575 vY
Enthalpy or differential enthalpy sensorY
Fan/filter statusY
Flue discharge deflectorY
Flue shieldY
High-static motor and driveY
Hinged access panelsY
Hinged panel kit for economizerY
Dehumidification packageY
HumidistatY
Indoor air quality (CO2) sensorY
Thermidistat™Y
Low NOX (004-006)Y
Liquid propane conversion kitY
Manual outdoor-air damperY
Low ambient kitY
Novar controlY
Outdoor air enthalpy sensorY
Power exhaust transformer for 575 vY
Power exhaust with barometric reliefY
Pre-coat aluminum fins on outdoor coilY
PremierLink™ controllerYY
Return air CO2 sensorY
Return air enthalpy sensorY
Return air temperature sensorY
Roof curbs (vertical and horizontal discharge)Y
Thermostats and subbasesY
Thru-the-bottom utility connectionsY
Compressor cycle delay control circuitY
Unit-mounted non-fused disconnectY
ashrae90.1Energy star
Sizes
04-12
AHRI standard 210/240 unitary small acAHRI standard 340/360 unitary large ac
Sizes
04-06
Sizes
07-14
C-UL-US
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy