Carrier Commercial- A United Technologies Company
Back to Product Description

48TM WEATHERMAKER®

Single-Package Rooftop
High-Eficiency
Gas Heating/Electric Cooling Units
15 to 25 Nominal Tons


48TM Rooftop Unit

The 48TM units are one-piece gas heating electric cooling units that are pre-wired and pre-charged with R-22 at the factory. Units are factory tested in both heating and cooling modes.


Performance Features
  • Each unit features two independent refrigerant circuits with a scroll compressor on each circuit. Refrigerant metering devices for each circuit are TXVs. (size 028 has three scroll compressors on two refrigerant circuits)
  • Two-inch, disposable-type fiberglass return air filters
  • Two-stage cooling
  • Two-stage heating
  • Low outdoor temperature cooling operation to 40° F is standard
  • Automatic changeover (when used with auto changeover thermostat)
  • Adjustable speed main blower drives
  • Liquid line filter driers
  • Induced draft combustion system uses manual reset roll-out switch and induced draft fan proving switch
  • Heating controls include a cycling ignition system with flame rectification sensor and redundant gas valve
  • Integrated Gas Control (IGC) Board
  • Alumagard™ coated Turbo-tubular™ heat exchangers
  • Rated in accordance with ARI Standard 360
  • Designed in accordance with UL Standard 1995
  • Listed by ETL
Maintenance Features
  • Single point electrical service entry
  • Single point gas connection
Installation Features
  • Manually adjustable outside air intake for up to 25% outside air
  • Provision for horizontal return standard on base unit
Reliability Features
  • Compressor protection includes high and low-pressure cutouts and overtemperature protection
  • Dual freezestat protection
  • Condenser-fan motors are internally protected. Demand-oriented control system controls integrated EconoMi$er IV (option), mechanical cooling and heating from room thermostat
  • Control circuit protected by circuit breaker
  • Cabinet made of Weather Armor pre-painted, baked enamel finish and insulated with neoprene-coated fiberglass
  • Spring return on power-loss EconoMi$er IV
Standard Limited Warranty
  • Standard one-year product warranty
  • Five-year non-prorated warranty on Alumagard coated Turbo-tubular heat exchanger
  • Five-year warranty on the size 016 compressors
  • One-year warranty on the size 020 to 028 compressors
Options/Accessories
Factory Installed OptionField Installed Accessory
25% open two-position damper Y
Barometric relief damper (not for use with horizontal adapter curb) Y
Condenser coil hail guard assembly (sizes 016-025)  Y
Convenience outlet (load side)Y 
Copper fins indoor and outdoor coilY 
Copper fins outdoor coilY 
E-coat outdoor coil (aluminum)Y 
E-coat outdoor coil (copper)Y 
EconoMi$er IV with controllerYY
EconoMi$er2 (without controller)YY
Electronic programmable thermostat Y
Enthalpy or differential enthalpy sensor  Y
Fan/filter status Y
High-static motor and driveY 
Hinged access panelsY 
Horizontal adapter curb (sizes 016-025)  Y
Humidistat Y
Indoor air quality (CO2) sensor  Y
Light commercial Thermidistat™ device Y
LP (liquid propane) conversion kit  Y
Manual outdoor-air damper Y
MoistureMi$er™ dehumidification packageY 
Motormaster® I, V head pressure control (low ambient kit)  Y
Novar controlY 
Outdoor air enthalpy sensor Y
Power exhaust without barometric relief  Y
Pre-coat aluminum fins on outdoor coilY 
PremierLink™ DDC communicating controlYY
Return air CO2 sensor (EconoMi$er IV only)  Y
Return air enthalpy sensor Y
Return air temperature sensor Y
Roof curbs (vertical and horizontal discharge)  Y
Thermostats and subbases Y
Time Guard II (compressor cycle delay) control circuit  Y
Unit-mounted non-fused disconnectY 
Winter start time delay Y
ashrae90.1AHRI standard 340/360 unitary large ac
Canada, us etlC-ETL
All
208v-230v,
460v Units
All Units
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy