Carrier Commercial- A United Technologies Company
Back to Product Description

62AQ Energy$Recycler

Energy Recovery Option/Accessory for 2 to 12-1/2 Ton WeatherMaster® and WeatherMaker® Rooftop Units

1 to 5 Nominal Tons
62AQ Energy Recycler

The 62AQ units are single piece packaged modules designed specifically for 2 to 12-1/2 ton WeatherMaster or WeatherMaker units as a factory-installed option or as a field-installed accessory module. The 62AQ unit recovers energy from building exhaust air and pre-conditions the ventilation air in the cooling or heating mode using a specifically designed R-22 heat pump. When selected as a factory-installed option on an HJ or HE unit, the combined rooftop unit and 62AQ unit become a Cobra™ energy recovery unit.
Performance Features
  • Conventional heat pump technology used to pre-treat outdoor air
  • Capable of operation down to 0° F ambient temperature in heating or cooling mode
  • Heating ratios up to 5.5 at 17 F ambient
  • Adds additional stages of heating and cooling operation to the standard rooftop unit
  • Adds significant dehumidification and part load capabilities to the standard rooftop unit
  • Airflow ranges from 400 to 2500 nominal cfm
  • Capable of using separate and isolated return/exhaust ducts for no cross-contamination of supply air when using poor quality return air
  • Can be controlled by a single Thermidistat™ control or PremierLink™ DDC control
  • Compatible with many standard rooftop unit options and accessories including:
    • PremierLink DDC controls
    • Hinged panels
    • Smoke detectors
    • Louvered hailguards
    • Humidi-MiZer™ adaptive dehumidification system
    • 115v convenience outlet
    • Non-fused disconnect
    • Coil coatings
  • Additional features of a Cobra energy recovery unit include:
    • All the standard features of the base rooftop unit
    • Factory connected and wired from 62AQ to base rooftop unit
    • Factory wired for single point electrical main power connection
    • Can be mounted on a single piece specifically designed curb or a standard roof curb with a sleeper rail (field-installed accessory)
Reliability Features
  • Corrosion resistant supply and exhaust coils (factory-installed option)
  • UL certified and listed
Installation Features
  • Factory charged with R-22 refrigerant
Standard Warranty
  • One-year parts warranty
  • 5-year compressor warranty
  • Extended warranties available
Factory-Installed Options
Copper fin Energy$Recycler coils:
  • Supply and exhaust coils
  • Supply coils
E-coat Energy$Recycler coils:
  • Supply and exhaust coils
  • Supply coils
Field-Installed Accessories
Supply-air fan kit (fan standard on Cobra units)
Mounting rail kit (not applicable to Cobra units)
Roof curb:
  • Single-piece curb (Cobra units only)
  • Support rail for standard base unit roof curbs (used with mounting kit)
Transformer kits for field-installed 62AQ units:
  • 460 v
  • 575 v
Light commercial Thermidistat control
C-UL-USISO 9001:2000 #a2325
ISO 9001:2000
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy