Carrier Commercial- A United Technologies Company
Back to Product Description

30RA AQUASNAP®

Outdoor, Air-Cooled Liquid Chiller

10 to 55 Nominal Tons
hvac chillers,30ra,aquasnap,air cooled chillers,scroll

The AquaSnap 30RA chiller is an effective all-in-one package that is easy to install and easy to own. The chiller costs less to purchase and install, and then operates quietly and efficiently. Value-added features include scroll compression, low-profile construction, a quiet AeroAcoustic™ fan system, easy to use ComfortLink™ controls, integrated hydronic pump package, and an accessory fluid storage tank.
Performance Features
  • Full-load EER values up to 10.1
  • IPLV values up to 15.2
  • Easy to use controls
  • Low sound levels
  • Operation from -20 F to 125 F ambient conditions
  • High-efficiency scroll compressors
  • Energy Management Module minimizes chiller energy consumption (factory-installed option or field-installed accessory)
  • Minimum load control (factory-installed option or field-installed accessory)
  • ASHRAE 90.1 complaint
  • AHRI certified
Reliability Features
  • 2 independent refrigerant circuits (sizes 035-055)
  • Factory full-load run tested
  • Heavy-gage galvanized steel frame
  • Coil protection grilles (factory-installed option or field-installed accessory)
  • Hail guards (field-installed accessory)
  • Redundant pump available with hydronic pump package (factory-installed option)
  • Coil corrosion coatings (factory-installed option)
Maintenance Features
  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Unit-mounted, non-fused disconnect (factory-installed option)
Installation Features
  • Factory charged with R-22 refrigerant
  • All-in-one package
  • Low-profile construction
  • Integrated hydronic pump package (factory-installed option)
  • Fluid loop expansion tank and circuit setter provided with optional pump package (factory-installed option)
  • GFI (ground fault interrupter) convenience outlet (factory-installed option or field-installed accessory)
  • Single-point electrical connection
  • Integral control transformer
  • Water storage tank designed to fit directly under unit
Standard Warranty
  • One year from start-up or 18 months from shipment
  • Extended warranty packages available
Factory-Installed Options
Hydronic pump package
Condenser coil options:
  • Copper fins:
    • Non-coated
    • E-coated
  • Aluminum fins:
    • Non-coated
    • Pre-coated
    • E-coated
Medium temperature brine, 15 F to 40 F LBT (leaving brine temperature)
Non-fused disconnect
Minimum load control
Security grilles
Energy Management Module
Low-ambient protection package (cooler heater)
Motormaster® V low-ambient control
GFI convenience outlet
Field-Installed Accessories
Minimum load control
Security grilles
Condenser coil hail guards
Navigator™ display
Remote enhanced display
GFI convenience outlet
Energy Management Module
Touch Pilot™ display
LON (local operating network) translator control
BACnet™/Modbus translator control
Control display access door
Vibration isolation
Chilled water storage tank
Motormaster® V low-ambient control
AHRI standard 550/590 air-cooled chillersCanada, us etlISO
9001:2000
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy