| |
Factory Installed Option |
Field Installed Accessory |
| Economizer |
Yes |
Yes |
| Two-position damper |
|
Yes |
| Power exhaust |
Yes |
Yes |
| Barometric relief |
Yes |
Yes |
| Stainless steel heat exchanger |
Yes |
|
| Hail guard |
|
Yes |
| Horizontal airflow |
Yes |
|
| Horizontal conversion kit |
Yes |
Yes |
| Liquified propane (LP) conversion kit |
|
Yes |
| CO2 Sensor |
Yes |
Yes |
| Smoke detector |
Yes |
Yes |
| Filter status |
Yes |
Yes |
| Fan status |
|
Yes |
| Non-fused disconnect |
Yes |
|
| GFI 115-V convenience outlet |
Yes |
|
| Enthalpy sensor |
|
Yes |
| Differential enthalpy sensor |
|
Yes |
| 30% pleated filters (2-in.) |
Yes |
|
| 4-in. filter capability |
Yes |
|
| Condenser and evaporator coil options |
Yes |
|
| Standard motor with optional drive |
Yes |
|
| Alternate motor with standard drive |
Yes |
|
| Alternate motor with optional drive |
Yes |
|
| 14-in. full perimeter curb |
|
Yes |
| 24-in. full perimeter curb |
|
Yes |
| Thermostats and subbases |
|
Yes |
| Electronic programmable thermostat |
|
Yes |