Dedicated Vertical or Horizontal
100% Outdoor Air or Recirculating Units
with Puron® Refrigerant (R-410A)
6 to 35 Nominal Tons
|
|
 |
|
The 62D Series dedicated outdoor air units utilize highly efficient scroll compressors that have been optimally designed for use with Puron® refrigerant (R-410A). Operating efficiency of the units may be increased by adding the optional energy recovery system. The 62D Series units are designed to meet customer requirements for new construction, replacement opportunities, and special applications. A wide variety of heating options are available with the units, which are tested in both cooling and heating modes at the factory.
|
|
|
- Puron® non-ozone depleting R-410A refrigerant
- High-efficiency scroll compressors
- Superior supply fan performance with up to 3.5 in. wg external static pressure
- TXV (thermostatic expansion valve) refrigerant metering device for each circuit
- Two-stage cooling on unit sizes 07-09, three or more stages on unit size 12 and larger
- Cooling operation range from 35 F to 115 F ambient
- 24-v control circuit
- Rubber fan vibration isolators
- Double wall construction
- Sloped, insulated, stainless steel condensate pan
- Two-inch disposable-type air filters standard or optional 4-in. filter available (factory-installed option)
- Fixed speed belt-drive blower
- High-efficiency 5 hp and larger motors meet EPACT (Energy Policy Act)
- Two-position outside air damper on 100% outdoor air units
- Admits up to 100% outdoor air during fan operation
- Closed when fan is off
- Modulating economizer with enthalpy control on recirculating units
- Microprocessor control:
- Easy to use BACview handheld keypad/display accessory
- Occupancy schedule
- Password protection
- Service diagnostics
- Alarms and alarm history
- Short-cycle compressor protection
- Supports communications with BACnet™, Modbus, and LonWorks® controls
- Remote start/stop capability
- Gas heating system includes (factory-installed option):
- Stainless steel heat exchanger
- Induced draft combination
- Two-stage gas valves with redundant 100% shutoff
- Direct-spark ignition
- Rated in accordance with ARI Standard 210 or 360
|
- Dual electrically and mechanically independent refrigeration circuits (unit sizes 12-38)
- Crankcase heaters
- Compressor protection includes high and low pressure switches
- Freeze protection
- Liquid line filter driers
- Circuit breaker protection for all power components
- Pre-painted, galvanized steel cabinet with baked enamel finish which meets ASTM (American Society of Testing and Materials) B117 salt spray resistance
- Condenser-fan motors are open drip proof, with internal protection
- Tested in accordance with UL Standard 1995
- Listed by ETL and ETL, Canada
|
- Large hinged service access doors
- Slide-out fan system
|
- Single point electrical service entry through unit bottom or side
- Rigging openings in base rail
|
- One-year unit
- 5-year limited warranty on heat exchanger
|
Factory-Installed Options |
Digital compressor
Modulating Gas heat
SCR controlled eletric heat
Heat options:
- Gas heat
- Gas heat with override
- Electric heat
- Hot water heating coil
- Steam heating coil
|
Energy conservation wheel options:
- Multiple wheel sizes
- Wheel with VFD (variable frequency drive) defrost control
- Wheel with return air bypass
|
Control options:
- Filter status switch
- Phase/voltage monitor with energy management relay
- Firestat
- Supply fan status switch
- Convenience outlet
- Non-fused disconnect switch
|
Coil options:
- Hot gas reheat
- Coated coils
- Liquid subcooling coil
|
Filter options:
- 4-in. MERV 8
- 4-in. MERV 11
- 4-in. MERV 14
- 2-in. metal mesh
|
Supply and exhaust fan options:
- Spring type vibration isolation
- Oversize fan
- Backward inclined plenum fan
- Oversize backward inclined plenum fan
- VFD controlled fan motor
|
|
|
Field-Installed Accessories |
Roof curb options:
|
|
|
| |  | ISO 9001:2000 | |
|
|
|
|
|