High Efficiency / Environmentally Sound
Electric Generating Device
Up to 275 kW
|
|
 |
|
Carrier's Microsteam power system is a complete, compact self-contained power system designed to generate electric power from available steam energy. The Microsteam system environmentally sound solution creates savings through energy generation from a source that is often available but not used. Steam pressure energy that is usually lost in a pressure reducing valve (PRV) can be utilized by the Microsteam power system to generate electricity. Each additional 4 lb/hr of steam is now capable of generating 1 kWe of electricity that can be used to offset peak demand.
|
|
|  | Video (Requires Video player) | | | |
- Accepts up to 200 psig steam pressure and 400 °F inlet steam temperature
- Steam flow rates up to 20,0000 lb/hr
- Up to 275 kWe delivered at 460 volts (other voltages available)
- High-efficiency turbine (approximately 75% efficiency)
- Payback within 2 to 4 years
- Power generation from steam pressure energy that typically was wasted
- Peak shaving
- Produces no contaminants
- Quite operation (84 dBa)
- Low vibration
- Zero-emission technology officially acknowledged by the State of California Air Resources Board through DG-017 certification
|
- One button start-stop vibration
- Operates with less than perfect steam
- Potential to contribute to points for LEED® certification for buildings by providing efficient operation
- Patented radial outflow design
- Rugged titanium alloy turbine construction
- Electrical system components meet UL and UL of Canada requirements
|
- Vertical construction provides easy access to all components
- No major overhaul expected in the first 10 years of operation
- No field alignment required
|
- Vertical configuration minimizes footprint requirement
- Fits through standard doorway; can be located in existing mechanical rooms
- Pre-wired configuration for all necessary controls
- No special foundation required
|
- One year from start-up or 18 months from shipment
|
| 250 psig, 500 °F, inlet steam pressure and temperature, upgraded system and components |
| Complete packaging (generator, lube oil system, control panel and breaker panel on single skid) |
Additional instrumentation:
- Inlet flow conditioner/meter
- Inlet RTD (resistance temperature detector) and PT (pressure transducer)
- Outlet PT
|
|
|
| 208-3-60 Output voltage |
| 8 in. 150 lb Outlet separator |
| 8 in. 300 lb Outlet separator |
| Pneumatic air compressor, 7 SCFM (standard cubic feet per minute) |
|
|
|
|
|
|
|