Carrier Commercial- A United Technologies Company
Back to Product Description

30RB AQUASNAP®

Outdoor, Air-Cooled Liquid Chiller
with Puron® Refrigerant (R-410A)

60 to 390 Nominal Tons
HVAC Equipment 30RB Aquasnap Air-Cooled Chiller

The AquaSnap 30RB chiller is an effective all-in-one package that is easy to install and easy to own. The chiller costs less to purchase and install and then operates quietly and efficiently. Value-added features include rotary scroll compression, Puron® R-410A refrigerant, a quiet AeroAcoustic™ fan system, easy to use ComfortLink™ controls, microchannel condenser coil technology, and an optional integrated hydronic pump package.
Performance Features
  • Full-load EER values up to 9.7
  • IPLV values up to 14.2
  • Easy to use controls
  • Low sound levels
  • Operation from -20 F to 125 F ambient conditions
  • High-efficiency scroll compressors
  • Energy Management Module minimizes chiller energy consumption (factory-installed option or field-installed accessory)
  • Minimum load control (factory-installed option or field-installed accessory)
  • ASHRAE 90.1 complaint
  • AHRI certified
Reliability Features
  • Minimum of 2 independent refrigerant circuits
  • Factory full-load run tested
  • Heavy-gage galvanized steel frame
  • Coil protection grilles (factory-installed option or field-installed accessory)
  • Hail guards (fctory-installed option, field-installed accessory)
  • Redundant pump available with hydronic pump package (sizes 060-190; factory-installed option)
  • Coil corrosion coatings (factory-installed option)
  • High short circuit current rating (factory-installed option)
Maintenance Features
  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Microchannel condenser coils with inherent corrosion resistance
  • Unit-mounted, non-fused disconnect (factory-installed option)
  • Remote service port for easier machine diagnostics (factory-installed option, field-installed accessory)
Installation Features
  • Factory charged with R-410A refrigerant
  • All-in-one package
  • Integrated hydronic pump package (sizes 060-190; factory-installed option)
  • GFI (ground fault interrupter) convenience outlet (part of factory-installed service option or field-installed accessory)
  • Remote cooler kit (field-installed accessory)
  • Single or dual-point electrical connections available (factory-installed option)
  • Integral control transformer
  • Structurally robust base
  • Circuit setter provided with optional pump package (factory-installed option)
Standard Warranty
  • One year from start-up or 18 months from shipment
  • 3 year coil parts warranty on microchannel heat exchanger
  • Extended warranty packages available
Factory-Installed Options
Hydronic pump package (sizes 060-190)
Condenser coil options:
  • Copper fins:
    • Non-coated
    • E-coated
  • Aluminum fins:
    • Non-coated
    • Pre-coated
    • E-coated
  • Microchannel heat exchanger
Medium temperature brine (not required for sizes 060-100)
Non-fused disconnect
Minimum load control
Security grilles
Energy Management Module
Compressor sound reduction enclosures
Service option
Compressor suction service valve
Condenser coil trim panels
Condenser coil hail guards
BACnet™ translator control
LON (local operating network) translator control
Low ambient temperature head pressure control
Single or dual-point electrical connection
Freeze protection (cooler heaters)
Suction line insulation
High short circuit current rating
Field-Installed Accessories
Minimum load control
Security grilles
Condenser coil hail guards
Navigator™ display
Remote enhanced display
GFI convenience outlet
Energy Management Module
Touch Pilot™ display
LON (local operating network) translator control
BACnet™ translator control
Remote service port
Remote cooler
Condenser coil trim panels
Low ambient temperature head pressure control
AHRI standard 550/590 air-cooled chillersCanada, us etlasmeISO
9001:2000
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy