Carrier Commercial- A United Technologies Company
Back to Product Description

50KQL AQUAZONE™

Indoor, Water-Cooled
Console Water Source Heat Pump

½ to 1½ Nominal Tons
50KQL Console Water Source Heat Pump

The 50KQL indoor water-cooled heat pump unit is designed for vertical installation with a variety of airflow configurations. The 50KQL unit provides a practical and economical approach for comfort conditioning requirements in both traditional and geothermal replacement, renovation, and new construction applications.
Performance Features
  • Capacities of ½, ¾, 1, 1 ¼, and 1 ½ tons
  • EERs up to 19.5
  • Computer selected vibration isolators
  • Water loop (boiler/tower and ground loop/water) application use with operating temperature range of 20 to 110 F
  • Extended range package for open loop and geothermal applications (factory-installed option)
  • Fully insulated unit with acoustic type insulation
  • Motorized fresh air damper (factory-installed option)
  • Equipped with performance monitor to ensure efficient heat pump operation
  • TXV (thermostatic expansion valve) controlled
  • Copper or cupronickel heat exchanger (factory-installed option)
  • Mute package for applications requiring especially low noise levels (factory-installed option)
  • Complete control system (standard) or deluxe microprocessor control, PremierLink™, and LON (Local Operating Network) control systems (factory-installed options)
  • Exceeds ASHRAE 90.1 performance requirements
  • ARI/ISO 13256-1 certified
  • Energy Star certified
Reliability Features
  • Galvanized steel construction
  • Coated and insulated condensate pan
  • Sloped top cabinet with powder paint finish
  • E-coated coils for corrosive environments (factory-installed option)
  • Eight standard safeties include anti-short cycle, random start delay, high/low refrigerant pressure protection, condensate overflow sensor, high/low voltage protection, automatic intelligent reset, water coil freeze protection, and air coil freeze protection
  • Shipped with “report card” validating factory test and proper operation
  • Two-way motorized control valve (factory-installed option)
  • Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube refrigerant-to-air heat exchanger standard
  • Microprocessor control with DDC (Direct Digital Controls) options
  • UL and ETL certified
Maintenance Features
  • Large access panels
  • All service may be done through easily removable cabinet and slide out fan section
  • Permanently lubricated fan motor sleeve bearings
  • Quick electrical disconnects on components
  • Control box swings down for easy access to all refrigerant components
  • Refrigerant circuit equipped with high/low pressure ports
  • No tools required to change filters
Installation Features
  • Right or left hand piping connections
  • Free return or series connections
  • May be piped in a series
  • Adaptable cabinet and subbase configurations
  • Pre-wired and factory charged with R-22 refrigerant
  • Unit condensate pipe included
  • Sweat water and condensate connections or MPT and FPT connections available as options
  • Fused or non-fused disconnect switch
  • Single point electrical connection
Standard Warranty
  • One-year unit
  • 5-year compressor
  • Extended warranty packages available
Factory-Installed Options
Thermostat options
Copper or cupronickel heat exchangers
Deluxe microprocessor control
PremierLink™ controller
LONMark® compliant controller
Sound attenuation (mute) package
Extended range units
Cabinet options
Motorized fresh air damper
Piping connections
Automatic flow regulators
Two-way motorized control valve
E-coated airside coils
Field-Installed Accessories
Ball valves (brass body)
Fire-rated hoses
Hose kit assemblies
Loop controller
Non-programmable thermostat
PremierLink accessories
Programmable 5-day thermostat
Programmable 7-day flush-mount thermostat
Programmable 7-day light-activated thermostat
Programmable 7-day thermostat
Remote sensors
Solenoid water control valves (brass body)
Y strainers (bronze body)
ASHRAE 90.1Energy starANSI/AHRI/ASHRAE/ISO13256-1 water source hp
Canada, us etlC-UL-US
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy