Carrier Commercial- A United Technologies Company
Back to Product Description

Cobra 

High Efficiency Rooftop Unit With Energy Recovery
3 to 12½ Tons
600 to 3,000 CFM
62AQ Energy Recycler

All-in-one unitary rooftop offering with factory installed energy recovery capability.

3 to 12-½ ton cooling capacity with the capability to condition up to 600, 1000, 2000 or 3000 CFM of outdoor air.

Features
  • ASHRAE 90.1 Compliant, Energy Star Rated 48/50HJ Rooftop Unit (-3, -5, -6 models).
  • Uses proven heat pump technology for energy recovery
  • Single point power and control wiring
  • Multiple speed fan motors in the Energy$ Recycler
  • Spring return supply air damper
  • Manually adjustable barometric relief damper
  • Sloped, non-corrosive condensate pans
  • COBRA control via Thermidistat featuring:
    • 7-day programmable
    • Occupied/Unoccupied modes
    • Humidity Control ( E$R & MoistureMi$er)
    • Hold function
    • Holiday mode
    • Keypad lock
  • PremierLink Available
  • UL and UL, Canada listed
Benefits
  • COBRA provides required ventilation levels while preconditioning outdoor air saving energy cost by reducing heating, cooling and dehumidification demands by up to 80%. This lightens the load for the main evaporator coil allowing you to downsize the tonnage need for a total system cost advantage.
  • Provides additional stage of heat. Available in colder climates. Outdoor coil is contained within E$R cabinet therefore, it is not as susceptible to coil freeze up as a conventional heat pump.
  • COBRA provides up to 100% outside air capability for compliance with industry ventilation standards.
  • Wiring simplicity with just one power and control wiring connection.
  • An exclusive ISO-Exhaust option that allows the energy of poor quality return air to be used without contaminating supply.
  • Latent load control of ventilation air.
  • An integral economizer (non-modulating) with barometric relief for "free" cooling when conditions are right.
  • Combines with Carrier¿s MoistureMi$er denhumidification option for maximized humidity control.
  • Available in the following combinations:
Up to 3,000 CFM Outdoor Air Capability
Rooftop UnitTonsOutside Air CFM Capability
48HJ_004-0073 - 6600, 1000
48HJ_008-0147.5 - 12.5 2000, 3000
50HJ-004-0073 - 6600, 1000
50HJ-008-0147.5 - 12.5 2000, 3000
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy