Carrier Commercial- A United Technologies Company
Back to Product Description

HUMCCLFP Performance Series

Performance Series Deluxe Large Fan Powered Humidifiers
HUMCCLFP

Humidifiers
Dry, heated indoor air is often responsible for irritated sinuses, noses or throats, itchy skin, static electricity, and cracked woodwork, wallpaper and paint.

A humidifier is the solution. The humidifier evenly distributes moisture throughout the home to help eliminate the problems associated with dry, heated air. Also enjoy enhanced comfort and energy savings since humidified air actually feels warmer than dry air, meaning the thermostat can be set at a lower temperature for more economical operation.

STANDARD FEATURES:

  • EASY ACCESS FOR CLEANING AND MAINTENANCE
        The treated aluminum pad ensures top performance. Front access
        door allows for quick and convenient removal and replacement of
        pad.

  • BUILT-IN BYPASS DAMPER ON LBP, WBP, AND SBP MODELS

  • SMOOTH, LOW NOISE OPERATION
        Nearly silent operation is the result of Carrier's precision-
        engineered Fan and Motor combination. Air is drawn through
        the evaporator pad quietly and efficiently, turning water into the
        water vapor that humidifies the home.

  • LONG LASTING, ATTRACTIVE COVER
        The outside casing of all Carrier Humidifiers are made from durable
        UV-resistant plastic. This plastic resists deterioration, even when
        exposed to ultra-violet light sources common in many systems.

  • OPTIMAL DISTRIBUTION OF MOISTURE
        Through the combination of Carrier's Solenoid Valve and water
        distribution system, homes will benefit from the optimal distribution
        of moisture. Carrier's Water Saver model (WBP) is 100% efficient in water usage.

  • FOUR HUMIDITY CONTROL OPTIONS
        Choose between four separate control options Humidistat,
        HumidiTrac™, Thermidistat™, and Infinity™ Control. Each
        provides precise control over the humidity levels in the home.

  • FINANCING AVAILABLE
        Residential installations eligible for consumer financing through the
        Retail Credit Program.
  • Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy