Carrier Commercial- A United Technologies Company
Back to Product Description

33CSHUMID-01 

Thermostat Humidity Module
Thermostat Humidity Module

The Humidity Module provides control of humidification and dehumidification between the thermostat and the HVAC units.

Humidification

If your HVAC unit is equipped with a humidification system the thermostat will provide power to the appropriate terminal on the backplate of the thermostat when the humidity in the home falls below the setpoint you have chosen. The value for this setpoint ranges from 0% to 60%.

Dehumidification

If your HVAC unit is equipped with a dehumidification terminal the thermostat will provide power to the appropriate terminal on the backplate of the thermostat when the humidity in the home is above the setpoint you have chosen. When the indoor humidity rises above the setpoint you have selected, the appropriate terminal will be de-energized. The value for this setpoint ranges from 25% to 99%.

Cool to DeHumidify - If Cool to Dehumidify is ON the thermostat has the ability to initiate a cooling cycle for advanced dehumidification operation. When the thermostat detects the humidity percentage is above the setpoint for dehumidification, and heating or cooling is not on, the thermostat will force the compressor to run with the fan, thus reducing moisture in the air. This feature will also allow you to adjust the cooling over-shoot of the setpoint, from 0° to 5°.

Reheat - This feature allows the thermostat to turn on Electric Heating (W2) during Cool to Dehumidify to maintain room temperature until the dehumidification setpoint is reached. The cooling cycle will allow for the dehumidification of the air to occur while the Electric Heating will allow for a constant room temperature.

Compatible with 33CS400-01, 33CS420-01, and 33CS450-01 thermostats.

Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy