Javascript is required to properly view this site. Please turn on your JavaScript now.
SYSTX Infinity Control User Interface
Infinity Control
User Interface
SYSTX Infinity Control User Interface
The Infinity System combines the best Carrier products into the world's most complete residential comfort system. By combining Carrier's variable speed furnaces (Model 58MVP or 58CV) or fan coil (Model FE4), a Carrier outdoor unit, and the Infinity Control this system maximizes comfort, energy savings and peace of mind. At the heart of the Carrier system is our revolutionary Infinity Control. The Infinity Control features the largest backlit liquid crystal display in the industry, making it easier to read, even at night. Intuitive prompts let you program everything from humidity levels to fan speeds, giving you the ultimate control over your home comfort.
SYSTX Infinity
Zone Control
User Interface
The Infinity System combines Carrier's best products into the world¿s most complete residential comfort system. By combining Carrier's variable speed furnaces (Model 58MVP or 58CV) or fan coil (Model FE4), a Carrier outdoor unit and the Infinity Zone Control this system maximizes comfort, energy savings and peace of mind. At the heart of the system is Carrier¿s revolutionary Infinity Zone Control. The Infinity Zone Control features the largest backlit liquid crystal display in the industry, making it easier to read, even at night. Intuitive prompts let you program everything from humidity levels to fan speeds, giving you the ultimate control over your home comfort. The Infinity Zone System offers even more precise control optimizing comfort in up to 8 separate zone areas. Infinity Zoning requires the addition of a Damper Control Module to the Zone Control, enhancing homeowner comfort even further.
4 wire installation from each component in the system
Intuitive On Screen Prompts for ease of installation and service
Ideal-Humidity Settings are the Default, no longer requiring increased system setup
Complete Integration of the Temperature, Humidity, and Ventilation in every season
7-day programmability with 2 or 4 periods per day
Easy Timed Override Schedule
Simplified Vacation Scheduling
Day at a Glance Programming for Simplified Ease of Use
Programmable Fan by Period
TrueSense™ Dirty Filter Detection
Indoor Air Quality Pop Up Reminders
General Maintenance Reminder Messaging
Optional Remote Access Kit can be added for access to your system from the internet or phone (planned)
Exclusive features for the Infinity Zone Control (model SYSTXCCUIZ01)
Infinity Smart Sensors available for temperature adjustment in indvidual zones
Up to 8 zones of control available
Patented independent fan control by zone
Programmable fan control by period for each zone
Override the entire system at single location with the
All Zones
feature
Warranty
5 year parts only warranty on all parts
Additional Information
Documents/DownLoads
Return to Top
View Printer Friendly Version
Copyright © 2011
Legal Notice
·
Privacy Policy
Copyright © 2011
Legal Notice
·
Privacy Policy