Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 33CSSN2-FC

33CSSN2-FC Debonair®

Fan Coil Non-Programmable Thermostat
 

Features
  • Large Thermoglow™ display
  • Auto-changeover
  • NEVERLOST™ memory
  • ExactFit locking cover and backplate included
  • Configurable for 2-pipe or 4-pipe system
The fan coil non-programmable thermostats are wall-mounted, low-voltage thermostats which maintain room temperature by controlling the operation of a fan coil unit (42V, 42C and 42D fan coil units). Separate heating and cooling set points, auto-changeover capability, 2-pipe or 4-pipe configurability and single or dual set point options allow for greater flexibility.
Batteries are not required. During power interruption the internal NEVERLOST memory stores configuration settings for an unlimited time while the clock continues to run for at least 48 hours.
The thermostat can be configured to accept several different equipment configurations, including 2-pipe or 4-pipe operation.

Thermostat comes standard with a backplate and ExactFit locking cover.

Additional Information
Documents/DownLoads
 
Fan Coil Units
42C Horizontal
42D Ducted
42V Vertical
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy