Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 42WKN

42WKN AIRSTREAMâ„¢

Hydronic Cassette Fan Coils
6,601 to 35,258 Btuh Cooling
16,819 to 51,600 Btuh Heating
42WKN Hydronic Cassette Fan Coils

Hydronic cassette units are ideal for retrofit applications and modernizations with suspended ceilings. The unit installs like fluorescent lights in standard ceiling grids and requires less than 12" of vertical plenum space. Since water is accepted by all building codes hydronic cassettes can be used anywhere to augment an existing central system or operate on their own in new construction.

Features
  • Three Speed Fan Motor
  • Low Sound Level (High Noise Insulation)
  • Independent Louvers (2-3-4 Flow Directions Distributions)
  • Fresh/Outside Air Intake
  • Integrated Condensate Pump
  • Built-in Overflow Safety Devices
  • Branch Ducting Capability
  • Ceiling Located
  • Promotes Ideal Air Circulation
  • All Floor Space Remains "Free"
Factory-Installed Options
  • Optional Heating Coil on 4-Pipe Systems (sizes 08,18,20,33,36)
Field-Installed Accessories
  • Two Position Motorized Valve Accessory package
    • 2 or 3-Way Two-Position Control Valves with shut-off valves
    • Pre-Assembled piping with Fittings for Fast and Easy Installation
  • Wall Mounted Mechanical or Digital Thermostat
  • Outside Air Adapter Duct Collar for Fresh Air Intake

Additional Information
Physical data
Documents/DownLoads
 
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013