Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 40QA

40QA 

Duct-Free Split-System
Under Ceiling Fan Coil Indoor Section
18,000 to 60,000 Btuh

QAB - Cooling
QAE - Heat pump with electric heat
40QA Under-Ceiling Fan Coil

Under ceiling systems are ideal in applications where there is no available space above the ceiling, or ceiling height is restricted. The systems take up less than 10" and provide quiet, effective cooling and heating with efficiencies as high as 12 SEER. In addition to traditional heat pump operation, under ceiling units can be matched with cooling only condensers to provide cooling and electric heat.
Features
  • 24 V Electro-Mechanical Control
  • Ideal where wall space and above ceiling space is limited
  • Features up to 30% fresh air intake when using the Accessory Power Vent Fan
  • Electric Heat Available with or without Heat Pump
  • Auto Swing Louvers
  • Freeze Protection
Field-Installed Accessories
  • Fresh air intake kit
  • Fresh air intake power vent fan
  • Condensate pump
  • Remote room sensor kit
  • Indoor guard kit
  • Three Thermostat's to Choose From
    • 53DFST2-NP - 5-1-1 Programmable
    • 53DFS250-SL - Slim Line for Cooling Only and Heat Pump
    • 53DFS250-FS - Flat Stat
Matching Outdoor Condensing Sections

Additional Information
Physical data
Documents/DownLoads
 
Matched Outdoor Sections for 40QAB
38HDC
38HDL
38HDS - Multizone
 
Matched Outdoor Sections for 40QAE
38QR
 
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2006 Legal Notice Privacy Policy